Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

WT-HRM2-126

Water Tower Top Rail Mount, 2-3/8 in OD x 126 in plain end pipe included

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Water tower mount

General Specifications

Mounting Handrail | Toe board
Pipe, quantity 1

Dimensions

Height 3200.4 mm | 126 in
Width 203.2 mm | 8 in
Length 609.6 mm | 24 in
Pipe Length 3200.4 mm | 126 in
Pipe Outer Diameter 60.96 mm | 2.4 in
Stand-off Distance 228.6 mm | 9 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Mount | Plain end pipes
Packaging quantity 1
Weight, net 26.399 kg | 58.2 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Water tower mount

General Specifications

Mounting Handrail | Toe board
Pipe, quantity 1

Dimensions

Height 3200.4 mm | 126 in
Width 203.2 mm | 8 in
Length 609.6 mm | 24 in
Pipe Length 3200.4 mm | 126 in
Pipe Outer Diameter 60.96 mm | 2.4 in
Stand-off Distance 228.6 mm | 9 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Mount | Plain end pipes
Packaging quantity 1
Weight, net 26.399 kg | 58.2 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification