WT-HRM2-B
Water Tower Top Rail Mount for 2-3/8 in OD mounting pipe, plain end pipe not included
Specifications
Product Classification
Product Type | Water tower mount |
General Specifications
Mounting | Handrail | Toe board |
Pipe, quantity | 0 |
Dimensions
Height | 889 mm | 35 in |
Width | 203.2 mm | 8 in |
Length | 609.6 mm | 24 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Stand-off Distance | 228.6 mm | 9 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Mount |
Packaging quantity | 1 |
Weight, net | 9.299 kg | 20.5 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Water tower mount |
General Specifications
Mounting | Handrail | Toe board |
Pipe, quantity | 0 |
Dimensions
Height | 889 mm | 35 in |
Width | 203.2 mm | 8 in |
Length | 609.6 mm | 24 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Stand-off Distance | 228.6 mm | 9 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Mount |
Packaging quantity | 1 |
Weight, net | 9.299 kg | 20.5 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse