Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MLOC-5-F1XM-XM

Base Product

HELIAX® M-LOC Multiport cluster 5 ports SureFlex® cable assembly with interface type M-LOC latching male to NEX10 male,size 1/4 in

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of MLOC-5-F1XM-XM by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
MLOC-5-F1XM-XM-1M MLOC-5-F1XM-XM-1M
HELIAX® M-LOC Multiport cluster 5 ports SureFlex® cable assembly with interface type M-LOC latching male to NEX10 male,size 1/4", length 1 meter
Meters HELIAX® | SureFlex® MLOC HELIAX® MLOC cluster | SureFlex® D-CLASS | dynamic PIM Straight Straight M-LOC Male NEX10 Male 1 m | 3.281 ft 1/4 in
MLOC-5-F1XM-XM-1M5 MLOC-5-F1XM-XM-1M5
HELIAX® M-LOC Multiport cluster 5 ports SureFlex® cable assembly with interface type M-LOC latching male to NEX10 male,size 1/4", length 1.5 meters
Meters HELIAX® | SureFlex® MLOC HELIAX® MLOC cluster | SureFlex® D-CLASS | dynamic PIM Straight Straight M-LOC Male NEX10 Male 1.5 m | 4.921 ft 1/4 in
MLOC-5-F1XM-XM-3M MLOC-5-F1XM-XM-3M
HELIAX® M-LOC Multiport cluster 5 ports SureFlex® cable assembly with interface type M-LOC latching male to NEX10 male,size 1/4", length 3 m
Meters HELIAX® | SureFlex® MLOC HELIAX® MLOC cluster | SureFlex® D-CLASS | dynamic PIM Straight Straight M-LOC Male NEX10 Male 3 m | 9.843 ft 1/4 in
MLOC-5-F1XM-XM-5M MLOC-5-F1XM-XM-5M
HELIAX® M-LOC Multiport cluster 5 ports SureFlex® cable assembly with interface type M-LOC latching male to NEX10 male,size 1/4", length 5 m
Meters HELIAX® | SureFlex® MLOC HELIAX® MLOC cluster | SureFlex® D-CLASS | dynamic PIM Straight Straight M-LOC Male NEX10 Male 5 m | 16.404 ft 1/4 in
MLOC-5-F1XM-XM-M3 MLOC-5-F1XM-XM-M3
HELIAX® M-LOC Multiport cluster 5 ports SureFlex® cable assembly with interface type M-LOC latching male to NEX10 male,size 1/4", length 0.3 meters
Meters HELIAX® | SureFlex® MLOC HELIAX® MLOC cluster | SureFlex® D-CLASS | dynamic PIM Straight Straight M-LOC Male NEX10 Male 0.3 m | 0.984 ft 1/4 in
MLOC-5-F1XM-XM-M5 MLOC-5-F1XM-XM-M5
HELIAX® M-LOC Multiport cluster 5 ports SureFlex® cable assembly with interface type M-LOC latching male to NEX10 male,size 1/4", length 0.5 meters
Meters HELIAX® | SureFlex® MLOC HELIAX® MLOC cluster | SureFlex® D-CLASS | dynamic PIM Straight Straight M-LOC Male NEX10 Male 0.5 m | 1.64 ft 1/4 in

Product Classification

Product Type HELIAX® MLOC cluster, SureFlex® D-CLASS, dynamic PIM
Product Brand HELIAX® | SureFlex®
Product Series MLOC

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A M-LOC Male
Interface, Connector B NEX10 Male
Specification Sheet Revision Level A

Dimensions

Cable Assembly Length Range (m) 1 – 20
Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD Dynamic -119 dBm
3rd Order IMD Dynamic Test Method Two +43 dBm carriers per IEC 62037

Mechanical Specifications

Minimum Bend Radius, multiple Bends 25.4 mm | 1.000 in
Minimum Bend Radius, Single Bend 25.4 mm | 1.000 in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type HELIAX® MLOC cluster, SureFlex® D-CLASS, dynamic PIM
Product Brand HELIAX® | SureFlex®
Product Series MLOC

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A M-LOC Male
Interface, Connector B NEX10 Male
Specification Sheet Revision Level A

Dimensions

Cable Assembly Length Range (m) 1 – 20
Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD Dynamic -119 dBm
3rd Order IMD Dynamic Test Method Two +43 dBm carriers per IEC 62037

Mechanical Specifications

Minimum Bend Radius, multiple Bends 25.4 mm | 1.000 in
Minimum Bend Radius, Single Bend 25.4 mm | 1.000 in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition