CVV65DSX-M
6-port sector antenna, 2x 790–960 and 4x 1710–2690 MHz, 65° HPBW, RET compatible
Specifications
Features and Benefits
- Three DualPol® antennas under one radome
- Utilizes AccuRET® actuator(s) on the back of the antenna
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 2702 mm | 106.378 in |
Net Weight, without mounting kit | 23.3 kg | 51.368 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 600 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 16.8 | 17.0 | 17.6 | 18.0 | 18.2 | 18.0 | 18.7 |
Beamwidth, Horizontal, degrees | 62 | 60 | 70 | 69 | 68 | 57 | 60 |
Beamwidth, Vertical, degrees | 7.6 | 7.1 | 5.5 | 5.3 | 5 | 4.4 | 4.1 |
Beam Tilt, degrees | 0–10 | 0–10 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 15 | 15 | 15 | 15 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 28 | 26 | 24 | 25 | 28 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 300 | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 444.0 N @ 150 km/h (99.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 377.0 N @ 150 km/h (84.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 856.0 N @ 150 km/h (192.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 450.0 N @ 150 km/h (101.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 441 mm | 17.362 in |
Depth, packed | 337 mm | 13.268 in |
Length, packed | 2833 mm | 111.535 in |
Weight, gross | 41 kg | 90.389 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 2702 mm | 106.378 in |
Net Weight, without mounting kit | 23.3 kg | 51.368 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 600 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 16.8 | 17.0 | 17.6 | 18.0 | 18.2 | 18.0 | 18.7 |
Beamwidth, Horizontal, degrees | 62 | 60 | 70 | 69 | 68 | 57 | 60 |
Beamwidth, Vertical, degrees | 7.6 | 7.1 | 5.5 | 5.3 | 5 | 4.4 | 4.1 |
Beam Tilt, degrees | 0–10 | 0–10 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 15 | 15 | 15 | 15 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 28 | 26 | 24 | 25 | 28 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 300 | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 444.0 N @ 150 km/h (99.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 377.0 N @ 150 km/h (84.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 856.0 N @ 150 km/h (192.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 450.0 N @ 150 km/h (101.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 441 mm | 17.362 in |
Depth, packed | 337 mm | 13.268 in |
Length, packed | 2833 mm | 111.535 in |
Weight, gross | 41 kg | 90.389 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse