JAHH-65A-R3B
8-port sector antenna, 2x 698–803, 2x 824-894 and 4x 1695–2360 MHz, 65° HPBW, 3x RETs, low bands have diplexers. Internal SBT's on first LB(Port 1) and first HB(Port 5).
Features and Benefits
- Internal SBT on low and high band allow remote RET control from the radio over the RF jumper cable
- One RET for 700MHz, one RET for 850MHz, and one RET for both high bands to ensure same tilt level for 4x Rx or 4x MIMO
- Internal filter on low band and interleaved dipole technology providing for attractive, low wind load mechanical package
- Separate RS-485 RET input/output for low and high band
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 5 |
Internal RET | High band (1) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1400 mm | 55.118 in |
Net Weight, without mounting kit | 24.5 kg | 54.013 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 803 MHz | 824 – 894 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–803 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 13.6 | 13.9 | 17.0 | 17.3 | 17.8 | 18.1 |
Beamwidth, Horizontal, degrees | 68 | 64 | 62 | 62 | 63 | 65 |
Beamwidth, Vertical, degrees | 17 | 14.9 | 7.4 | 6.9 | 6.5 | 5.8 |
Beam Tilt, degrees | 2–18 | 2–18 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 16 | 18 | 18 | 19 | 20 | 18 |
Front-to-Back Ratio at 180°, dB | 31 | 32 | 30 | 34 | 36 | 36 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 300 | 300 | 300 | 250 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.21 m² | 2.26 ft² |
Effective Projective Area (EPA), lateral | 0.17 m² | 1.83 ft² |
Mechanical Tilt Range | 0°–20° |
Wind Loading @ Velocity, frontal | 221.0 N @ 150 km/h (49.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 185.0 N @ 150 km/h (41.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 469.0 N @ 150 km/h (105.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 234.0 N @ 150 km/h (52.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 1544 mm | 60.787 in |
Weight, gross | 37 kg | 81.571 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 5 |
Internal RET | High band (1) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1400 mm | 55.118 in |
Net Weight, without mounting kit | 24.5 kg | 54.013 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 803 MHz | 824 – 894 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–803 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 13.6 | 13.9 | 17.0 | 17.3 | 17.8 | 18.1 |
Beamwidth, Horizontal, degrees | 68 | 64 | 62 | 62 | 63 | 65 |
Beamwidth, Vertical, degrees | 17 | 14.9 | 7.4 | 6.9 | 6.5 | 5.8 |
Beam Tilt, degrees | 2–18 | 2–18 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 16 | 18 | 18 | 19 | 20 | 18 |
Front-to-Back Ratio at 180°, dB | 31 | 32 | 30 | 34 | 36 | 36 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 300 | 300 | 300 | 250 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.21 m² | 2.26 ft² |
Effective Projective Area (EPA), lateral | 0.17 m² | 1.83 ft² |
Mechanical Tilt Range | 0°–20° |
Wind Loading @ Velocity, frontal | 221.0 N @ 150 km/h (49.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 185.0 N @ 150 km/h (41.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 469.0 N @ 150 km/h (105.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 234.0 N @ 150 km/h (52.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 1544 mm | 60.787 in |
Weight, gross | 37 kg | 81.571 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse