LNX003U-V2
H\V Pol Omni Antenna, 2490–2690 MHz, 360° horizontal beamwidth
Specifications
General Specifications
Antenna Type | Omni |
Band | Single band |
Grounding Type | RF connector body grounded to mounting interface |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Brass |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 2 |
Dimensions
Length | 754 mm | 29.685 in |
Net Weight, without mounting kit | 2.1 kg | 4.63 lb |
Outer Diameter | 44 mm | 1.732 in |
Mounting Hole Pattern
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 2490 – 2690 MHz |
Polarization | Horizontal | Vertical |
Electrical Specifications
Frequency Band, MHz | 2490–2690 |
Gain, dBi | 6.8 |
Beamwidth, Horizontal, degrees | 360 |
Beamwidth, Vertical, degrees | 19.8 |
Beam Tilt, degrees | 0 |
USLS, typical, dB | 10 |
Isolation, Cross Polarization, dB | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 |
Input Power per Port, maximum, watts | 100 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 33.0 N @ 150 km/h (7.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 255 mm | 10.039 in |
Depth, packed | 235 mm | 9.252 in |
Length, packed | 845 mm | 33.268 in |
Weight, gross | 4.2 kg | 9.259 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Omni |
Band | Single band |
Grounding Type | RF connector body grounded to mounting interface |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Brass |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 2 |
Dimensions
Length | 754 mm | 29.685 in |
Net Weight, without mounting kit | 2.1 kg | 4.63 lb |
Outer Diameter | 44 mm | 1.732 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 2490 – 2690 MHz |
Polarization | Horizontal | Vertical |
Electrical Specifications
Frequency Band, MHz | 2490–2690 |
Gain, dBi | 6.8 |
Beamwidth, Horizontal, degrees | 360 |
Beamwidth, Vertical, degrees | 19.8 |
Beam Tilt, degrees | 0 |
USLS, typical, dB | 10 |
Isolation, Cross Polarization, dB | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 |
Input Power per Port, maximum, watts | 100 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 33.0 N @ 150 km/h (7.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 255 mm | 10.039 in |
Depth, packed | 235 mm | 9.252 in |
Length, packed | 845 mm | 33.268 in |
Weight, gross | 4.2 kg | 9.259 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse