VV-65A-R2
4-port sector antenna, 4x 1695–2690 MHz, 65° HPBW, 2x RET with manual override and tilt scales.
Features and Benefits
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 300 mm | 11.811 in |
Depth | 115 mm | 4.528 in |
Length | 1400 mm | 55.118 in |
Net Weight, without mounting kit | 14 kg | 30.865 lb |
Port Configuration
Click on image to enlarge. | |
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 450 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 17.5 | 17.7 | 17.8 | 17.9 | 17.7 |
Beamwidth, Horizontal, degrees | 66 | 66 | 68 | 68 | 67 |
Beamwidth, Vertical, degrees | 6.7 | 6.3 | 5.9 | 5.2 | 4.9 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 17 | 18 | 19 | 20 | 20 |
Front-to-Back Ratio at 180°, dB | 33 | 35 | 36 | 32 | 32 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 250 |
Mechanical Specifications
Mechanical Tilt Range | 0°–18° |
Wind Loading @ Velocity, frontal | 510.0 N @ 150 km/h (114.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 131.0 N @ 150 km/h (29.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 608.0 N @ 150 km/h (136.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 445 mm | 17.52 in |
Depth, packed | 240 mm | 9.449 in |
Length, packed | 1520 mm | 59.843 in |
Weight, gross | 22.9 kg | 50.486 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 300 mm | 11.811 in |
Depth | 115 mm | 4.528 in |
Length | 1400 mm | 55.118 in |
Net Weight, without mounting kit | 14 kg | 30.865 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 450 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 17.5 | 17.7 | 17.8 | 17.9 | 17.7 |
Beamwidth, Horizontal, degrees | 66 | 66 | 68 | 68 | 67 |
Beamwidth, Vertical, degrees | 6.7 | 6.3 | 5.9 | 5.2 | 4.9 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 17 | 18 | 19 | 20 | 20 |
Front-to-Back Ratio at 180°, dB | 33 | 35 | 36 | 32 | 32 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 250 |
Mechanical Specifications
Mechanical Tilt Range | 0°–18° |
Wind Loading @ Velocity, frontal | 510.0 N @ 150 km/h (114.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 131.0 N @ 150 km/h (29.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 608.0 N @ 150 km/h (136.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 445 mm | 17.52 in |
Depth, packed | 240 mm | 9.449 in |
Length, packed | 1520 mm | 59.843 in |
Weight, gross | 22.9 kg | 50.486 lb |
Click on image to enlarge. | |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse