Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

WAVEGUIDE-FLEX-TWIST

Base Product

FlexTwist® Flexible Twist

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of WAVEGUIDE-FLEX-TWIST by selecting options

Loading...
Product
Product Brand Product Type Operating Frequency Band Waveguide Size Interface Interface 2 Length
F028BBA1 F028BBA1
FlexTwist® Flexible Twist for WR28, 37.0–40.0 GHz, with interface types UG-599/U and UG-599/U, 300 mm
FlexTwist® Rectangular waveguide | flexible twist 37.0 – 40.0 GHz WR28 | WG22 | R320 UG-599/U UG-599/U 300 mm | 11.811 in
F028BBA3 F028BBA3
FlexTwist® Flexible Twist for WR28, 37.0–40.0 GHz, with interface types UG-599/U and UG-599/U, 900 mm
FlexTwist® Rectangular waveguide | flexible twist 37.0 – 40.0 GHz WR28 | WG22 | R320 UG-599/U UG-599/U 900 mm | 35.433 in
F028BBS1 F028BBS1
FlexTwist® Flexible Twist for WR28, 26.5–40.1 GHz, with interface types UG-599/U and UG-599/U, 300 mm
FlexTwist® Rectangular waveguide | flexible twist 26.5 – 40.1 GHz WR28 | WG22 | R320 UG-599/U UG-599/U 300 mm | 11.811 in
F028BBS2 F028BBS2
FlexTwist® Flexible Twist for WR28, 26.5–40.1 GHz, with interface types UG-599/U and UG-599/U, 600 mm
FlexTwist® Rectangular waveguide | flexible twist 26.5 – 40.1 GHz WR28 | WG22 | R320 UG-599/U UG-599/U 600 mm | 23.622 in
F028BBS3 F028BBS3
FlexTwist® Flexible Twist for WR28, 26.5–40.1 GHz, with interface types UG-599/U and UG-599/U, 900 mm
FlexTwist® Rectangular waveguide | flexible twist 26.5 – 40.1 GHz WR28 | WG22 | R320 UG-599/U UG-599/U 900 mm | 35.433 in
F028BKA2 F028BKA2
FlexTwist® Flexible Twist for WR28, 37.0–40.0 GHz, with interface types UG-599/U and PBR320, 600 mm
FlexTwist® Rectangular waveguide | flexible twist 37.0 – 40.0 GHz WR28 | WG22 | R320 UG-599/U PBR320 600 mm | 23.622 in
F028BKA3 F028BKA3
FlexTwist® Flexible Twist for WR28, 37.0–40.0 GHz, with interface types UG-599/U and PBR320, 900 mm
FlexTwist® Rectangular waveguide | flexible twist 37.0 – 40.0 GHz WR28 | WG22 | R320 UG-599/U PBR320 900 mm | 35.433 in
F028BKS2 F028BKS2
FlexTwist® Flexible Twist for WR28, 26.5–40.1 GHz, with interface types UG-599/U and PBR320, 600 mm
FlexTwist® Rectangular waveguide | flexible twist 26.5 – 40.1 GHz WR28 | WG22 | R320 UG-599/U PBR320 600 mm | 23.622 in
Features and Benefits
ANDREW offers a complete selection of microwave connectivity accessories to optimize your backhaul installation and performance.

Flexible-twistable waveguides are also called “flex twists,” and are designed to isolate vibration and eliminate installation difficulties caused by misalignment and also to help in positioning and aligning the microwave antenna by adding enough “slack” to allow sufficient adjustment.

Product Classification

Product Type Rectangular waveguide, flexible twist

Dimensions

Waveguide Size WR112 | WG15 | R84 | WR137 | WG14 | R70 | WR159 | WG13 | R58 | WR187 | WG12 | R48 | WR229 | WG11 | R40 | WR28 | WG22 | R320 | WR34 | WG21 | R260 | WR42 | WG20 | R220 | WR51 | WG19 | R180 | WR62 | WG18 | R140 | WR75 | WG17 | R120 | WR90 | WG16 | R100

Electrical Specifications

Operating Frequency Band 10.0 – 15.0 GHz | 7.725 – 8.3 GHz | 7.425 – 7.925 GHz | 7.125 – 8.5 GHz | 7.125 – 7.75 GHz | 7.05 – 10.0 GHz | 6.425 – 7.125 GHz | 5.85 – 8.2 GHz | 5.85 – 6.425 GHz | 5.725 – 6.425 GHz | 5.6 – 6.2 GHz | 4.9 – 7.05 GHz | 7.725 – 8.5 GHz | 4.4 – 5.0 GHz | 3.95 – 5.85 GHz | 3.54 – 4.2 GHz | 3.3 – 4.9 GHz | 27.5 – 29.5 GHz | 26.5 – 40.1 GHz | 22.0 – 33.0 GHz | 17.7 – 26.5 GHz | 15.0 – 22.0 GHz | 12.4 – 18.0 GHz | 10.7 – 11.7 GHz | 10.2 – 10.7 GHz | 37.0 – 40.0 GHz | 8.2 – 12.4 GHz

Product Classification

Product Type Rectangular waveguide, flexible twist

Dimensions

Waveguide Size WR112 | WG15 | R84 | WR137 | WG14 | R70 | WR159 | WG13 | R58 | WR187 | WG12 | R48 | WR229 | WG11 | R40 | WR28 | WG22 | R320 | WR34 | WG21 | R260 | WR42 | WG20 | R220 | WR51 | WG19 | R180 | WR62 | WG18 | R140 | WR75 | WG17 | R120 | WR90 | WG16 | R100

Electrical Specifications

Operating Frequency Band 10.0 – 15.0 GHz | 7.725 – 8.3 GHz | 7.425 – 7.925 GHz | 7.125 – 8.5 GHz | 7.125 – 7.75 GHz | 7.05 – 10.0 GHz | 6.425 – 7.125 GHz | 5.85 – 8.2 GHz | 5.85 – 6.425 GHz | 5.725 – 6.425 GHz | 5.6 – 6.2 GHz | 4.9 – 7.05 GHz | 7.725 – 8.5 GHz | 4.4 – 5.0 GHz | 3.95 – 5.85 GHz | 3.54 – 4.2 GHz | 3.3 – 4.9 GHz | 27.5 – 29.5 GHz | 26.5 – 40.1 GHz | 22.0 – 33.0 GHz | 17.7 – 26.5 GHz | 15.0 – 22.0 GHz | 12.4 – 18.0 GHz | 10.7 – 11.7 GHz | 10.2 – 10.7 GHz | 37.0 – 40.0 GHz | 8.2 – 12.4 GHz

Product Specification

Product Specification