760243101 | FACT-FROLBD22
Base Product: FACT-ODF-ACC
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
FACT® Patch cord overlenght bay door with one handle, opening to the right. The door handle is comes with a factory installed lock.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Product Type | Door kit |
Product Brand | FACT® |
Product Series | FACT |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 1.000 kg | 2.205 kg |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Product Type | Door kit |
Product Brand | FACT® |
Product Series | FACT |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 1.000 kg | 2.205 kg |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse