PS-R-1
PowerShift® Rack, accommodates up to 4 modules (3 separate circuits each for a total capacity of 12 RRU's when all 4 modules are installed)
Features and Benefits
- Reduced capital/operating expenditures
- Engineering flexibility
- Future-ready design
Specifications
Product Classification
Product Type | Shelf |
Product Brand | PowerShift® |
Product Series | V1 |
General Specifications
Application | Mounts PowerShift® modules |
Color | Silver metallic |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Fixed |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 431.8 mm | 17 in |
Electrical Specifications
Electrical Safety Standard | UL60950-UL/cUL with CB report |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 4.536 kg | 10 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Shelf |
Product Brand | PowerShift® |
Product Series | V1 |
General Specifications
Application | Mounts PowerShift® modules |
Color | Silver metallic |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Fixed |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 431.8 mm | 17 in |
Electrical Specifications
Electrical Safety Standard | UL60950-UL/cUL with CB report |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 4.536 kg | 10 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
User Manual
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Warranty
Other Ways to Browse