Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MLOC-F1XM-4

HELIAX® M-LOC Multiport cluster 4 ports SureFlex® cable assembly with interface type M-LOC latching male,size 1/4", variable length

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type HELIAX® MLOC cluster, SureFlex® D-CLASS, dynamic PIM
Product Brand HELIAX® | SureFlex®
Product Series MLOC

General Specifications

Attachment, Connector A Factory attached
Body Style, Connector A Straight
Interface, Connector A M-LOC Male

Dimensions

Cable Length Unit Feet
Nominal Size 1/4 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

3rd Order IMD at Frequency -119 dBm @ 1800 MHz
3rd Order IMD Test Method Two +43 dBm carriers

Return Loss/VSWR

Frequency Band Gated VSWR Gated Return Loss (dB)
1000–3000 MHz 1.070 30.00
3000–4200 MHz 1.110 26.00
4200–5000 MHz 1.120 25.00

Mechanical Specifications

Minimum Bend Radius, multiple Bends 25.4 mm | 1.000 in
Minimum Bend Radius, Single Bend 25.4 mm | 1.000 in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Immersion Test Method IEC 60068-2-17

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type HELIAX® MLOC cluster, SureFlex® D-CLASS, dynamic PIM
Product Brand HELIAX® | SureFlex®
Product Series MLOC

General Specifications

Attachment, Connector A Factory attached
Body Style, Connector A Straight
Interface, Connector A M-LOC Male

Dimensions

Cable Length Unit Feet
Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD at Frequency -119 dBm @ 1800 MHz
3rd Order IMD Test Method Two +43 dBm carriers

Return Loss/VSWR

Frequency Band Gated VSWR Gated Return Loss (dB)
1000–3000 MHz 1.070 30.00
3000–4200 MHz 1.110 26.00
4200–5000 MHz 1.120 25.00

Mechanical Specifications

Minimum Bend Radius, multiple Bends 25.4 mm | 1.000 in
Minimum Bend Radius, Single Bend 25.4 mm | 1.000 in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Immersion Test Method IEC 60068-2-17
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system