Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CS31Z

Base Product
  • Available in:
  • Asia

CS31Z Category 6 Cable

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of CS31Z by selecting options

Loading...
Product
Regional Availability Portfolio Product Type Environmental Space Cable Type Jacket Color Product Number Packaging Type Pairs, quantity Jacket Material Cable Length
884017894/10 | CS31Z3 WHT C6 4/23 U/UTP RIB 305M 884017894/10 | CS31Z3 WHT C6 4/23 U/UTP RIB 305M
CS31Z3 Category 6 U/UTP Cable, low smoke zero halogen, white jacket, 4 pair count, 1000 ft (305 m) length reel-in-box
Asia NETCONNECT® Twisted pair cable Low Smoke Zero Halogen (LSZH) U/UTP (unshielded) White CS31Z3 Reel in box 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft
884020094/10 | CS31Z3 GRY C6 4/23 U/UTP RIB 305M 884020094/10 | CS31Z3 GRY C6 4/23 U/UTP RIB 305M
CS31Z3 Category 6 U/UTP Cable, low smoke zero halogen, gray jacket, 4 pair count, 1000 ft (305 m) length reel-in-box
Asia NETCONNECT® Twisted pair cable Low Smoke Zero Halogen (LSZH) U/UTP (unshielded) Gray CS31Z3 Reel in box 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft
884022608/10 | CS31ZB2 BLU C6 4/23 U/UTP RL 305M 884022608/10 | CS31ZB2 BLU C6 4/23 U/UTP RL 305M
CS31ZB2 Category 6 U/UTP Cable, low smoke zero halogen, blue jacket, 4 pair count, 1000 ft (305 m) length reel
China NETCONNECT® Twisted pair cable Low Smoke Zero Halogen (LSZH) U/UTP (unshielded) Blue Reel 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft
884029698/10 884029698/10
CS31ZB1 Category 6 U/UTP Cable, low smoke zero halogen, gray jacket, 4 pair count, 1000 ft (305 m) length RIB
China NETCONNECT® Twisted pair cable Low Smoke Zero Halogen (LSZH) U/UTP (unshielded) Gray CS31ZB1 Reel in box 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft
884031294/10 | CS31Z3 BLU C6 4/23 U/UTP RIB 305M 884031294/10 | CS31Z3 BLU C6 4/23 U/UTP RIB 305M
CS31Z3 Category 6 U/UTP Cable, low smoke zero halogen, blue jacket, 4 pair count, 1000 ft (305 m) length reel-in-box
Asia NETCONNECT® Twisted pair cable Low Smoke Zero Halogen (LSZH) U/UTP (unshielded) Blue CS31Z3 Reel in box 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft
884035994/10 | CS31Z1 GRY C6 4/23 U/UTP RIB 305M 884035994/10 | CS31Z1 GRY C6 4/23 U/UTP RIB 305M
CS31Z1 Category 6 U/UTP Cable, low smoke zero halogen, gray jacket, 4 pair count, 1000 ft (305 m) length reel-in-box
Asia NETCONNECT® Twisted pair cable Low Smoke Zero Halogen (LSZH) U/UTP (unshielded) Gray CS31Z1 Reel in box 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft
884036494/10 | CS31Z1 WHT C6 4/23 U/UTP RIB 305M 884036494/10 | CS31Z1 WHT C6 4/23 U/UTP RIB 305M
CS31Z1 Category 6 U/UTP Cable, low smoke zero halogen, white jacket, 4 pair count, 1000 ft (305 m) length reel-in-box
Asia NETCONNECT® Twisted pair cable Low Smoke Zero Halogen (LSZH) U/UTP (unshielded) White CS31Z1 Reel in box 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft
884037694/10 | CS31Z1 BLU C6 4/23 U/UTP RIB 305M 884037694/10 | CS31Z1 BLU C6 4/23 U/UTP RIB 305M
CS31Z1 Category 6 U/UTP Cable, low smoke zero halogen, blue jacket, 4 pair count, 1000 ft (305 m) length reel-in-box
Asia NETCONNECT® Twisted pair cable Low Smoke Zero Halogen (LSZH) U/UTP (unshielded) Blue CS31Z1 CommPak® box 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

ANSI/TIA Category 6
Cable Component Type Horizontal
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4
Separator Type Isolator

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

ANSI/TIA Category 6
Cable Component Type Horizontal
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4
Separator Type Isolator

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification