Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

TA-BYFYF-12.6

1.5-3.5 Female to 1.5-3.5 Female Adapter

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Adapter

General Specifications

Body Style Straight
Inner Contact Plating Gold
Interface 1.5-3.5 Female
Interface 2 1.5-3.5 Female
Mounting Angle Straight
Outer Contact Plating Silver

Dimensions

Length 12.6 mm | 0.496 in
Diameter 4.7 mm | 0.185 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

3rd Order IMD at Frequency -110 dBm @ 3500 MHz | -116 dBm @ 1800 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Connector Impedance 50 ohm
dc Test Voltage 1000 V
Inner Contact Resistance, maximum 2 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 2 mOhm
Peak Power, maximum 100 kW

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
450–2200 MHz 1.065 30.04
2200–3800 MHz 1.065 30.04
3800–4200 MHz 1.083 27.99
4200–6000 MHz 1.222 20.01

Mechanical Specifications

Axial Range 12.6 | 14.6
Insertion Force 15 N | 3.372 lbf
Separation Force 15 N | 3.372 lbf
Interface Durability 100 cycles
Axial Misalignment 1 mm | 0.039 in
Radial Float/Misalignment 4 °

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Climatic Sequence Test Method IEC 60068-1
Corrosion Test Method IEC 60068-2-11
Damp Heat Steady State Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 0.57 g | 0.001 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Adapter

General Specifications

Body Style Straight
Inner Contact Plating Gold
Interface 1.5-3.5 Female
Interface 2 1.5-3.5 Female
Mounting Angle Straight
Outer Contact Plating Silver

Dimensions

Length 12.6 mm | 0.496 in
Diameter 4.7 mm | 0.185 in

Electrical Specifications

3rd Order IMD at Frequency -110 dBm @ 3500 MHz | -116 dBm @ 1800 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Connector Impedance 50 ohm
dc Test Voltage 1000 V
Inner Contact Resistance, maximum 2 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 2 mOhm
Peak Power, maximum 100 kW

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
450–2200 MHz 1.065 30.04
2200–3800 MHz 1.065 30.04
3800–4200 MHz 1.083 27.99
4200–6000 MHz 1.222 20.01

Mechanical Specifications

Axial Range 12.6 | 14.6
Insertion Force 15 N | 3.372 lbf
Separation Force 15 N | 3.372 lbf
Interface Durability 100 cycles
Axial Misalignment 1 mm | 0.039 in
Radial Float/Misalignment 4 °

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Climatic Sequence Test Method IEC 60068-1
Corrosion Test Method IEC 60068-2-11
Damp Heat Steady State Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 0.57 g | 0.001 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification