Warning Icon
This product was discontinued on: January 4, 2007

For other alternatives, please contact us for more information.

0 Replacement products available

F4PKR-C

4.1-9.5 DIN Male Right Angle for 1/2 in cable

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Right angle
Inner Contact Attachment Method Captivated
Inner Contact Plating Silver
Interface 4.1-9.5 DIN Male
Mounting Angle Right angle
Outer Contact Attachment Method Self-flare
Outer Contact Plating Silver
Pressurizable No

Dimensions

Width 22.1 mm | 0.870 in
Length 58.42 mm | 2.300 in
Right Angle Length 38.1 mm | 1.500 in
Diameter 25.4 mm | 1.000 in
Nominal Size 1/2 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Insertion Loss Coefficient, typical 0.05
Average Power at Frequency 1.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2500 V
Inner Contact Resistance, maximum 0.8 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 8800 MHz
Outer Contact Resistance, maximum 2 mOhm
Peak Power, maximum 15.6 kW

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.64 N | 200.000 lbf
Connector Retention Torque 5.42 N-m | 47.998 in lb
Insertion Force 80.07 N | 18.000 lbf
Insertion Force Method IEC 61169-1:15.2.4
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method MIL-STD-202F, Method 204D, Test Condition B
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 117.94 g | 0.26 lb

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Right angle
Inner Contact Attachment Method Captivated
Inner Contact Plating Silver
Interface 4.1-9.5 DIN Male
Mounting Angle Right angle
Outer Contact Attachment Method Self-flare
Outer Contact Plating Silver
Pressurizable No

Dimensions

Width 22.1 mm | 0.870 in
Length 58.42 mm | 2.300 in
Right Angle Length 38.1 mm | 1.500 in
Diameter 25.4 mm | 1.000 in
Nominal Size 1/2 in

Electrical Specifications

Insertion Loss Coefficient, typical 0.05
Average Power at Frequency 1.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2500 V
Inner Contact Resistance, maximum 0.8 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 8800 MHz
Outer Contact Resistance, maximum 2 mOhm
Peak Power, maximum 15.6 kW

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.64 N | 200.000 lbf
Connector Retention Torque 5.42 N-m | 47.998 in lb
Insertion Force 80.07 N | 18.000 lbf
Insertion Force Method IEC 61169-1:15.2.4
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method MIL-STD-202F, Method 204D, Test Condition B
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 117.94 g | 0.26 lb
Click on image to enlarge.

Product Specification

Product Specification