TFBM26-1
ION®-B Series Extension Unit for WiMAX 2600
Specifications
Specifications
Product Classification
Product Type | Extension unit |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Medium |
Dimension Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band | WiMAX 2600 |
Voltage Range | 85 to 265 Vac |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 2496 – 2690 MHz (WiMAX 2600) |
Cabling Drawing
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Extension unit |
Product Brand | ION®-B |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Medium |
Electrical Specifications
Impedance | 50 ohm |
License Band | WiMAX 2600 |
Voltage Range | 85 to 265 Vac |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 2496 – 2690 MHz (WiMAX 2600) |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse