CHB3359T-43 | D15T01P40
Twin Hybrid Combiner 3300-5925MHz, 4.3-10 Connectors
Features and Benefits
- New combining solution for CBRS and LAA bands
- Ideal for combining carriers of any technology combination (LTE, UMTS, CDMA, GSM, etc.) independent of guard band restrictions
- Integrated low PIM load allows for simplified installation
- Self-contained housing ensures highest reliability in severe environments
- DC-AISG passing capability from Port 2 to Common Port
- New 4.3-10 connectors for improved PIM performance and size reduction
Specifications
Product Classification
Product Type | Hybrid combiner |
General Specifications
AISG Carrier | 2176 KHz ± 100 ppm |
Color | Gray |
Connector Interface | 4.3-10 Female |
Modularity | Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps |
Dimensions
Height | 168 mm | 6.614 in |
Width | 166 mm | 6.535 in |
Depth | 50 mm | 1.969 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD Test Method | Two +43 dBm carriers |
3rd Order IMD typical | -161 dBc |
dc Pass-through | Branch 2 |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
dc Current, maximum | 2.5 A |
Electrical Specifications, Branch 1
Coupling | 3.2 dB |
Coupling Tolerance | ±0.5 dB |
Input Power, PEP | 400 W |
Input Power, RMS | 25 W |
Isolation, minimum | 25 dB |
Operating Frequency Band | 3300 – 5925 MHz |
Port Designation | Port 1 |
Return Loss, typical | 22 dB |
Electrical Specifications, Branch 2
Coupling | 3.2 dB |
Coupling Tolerance | ±0.5 dB |
Input Power, PEP | 400 W |
Input Power, RMS | 25 W |
Isolation, minimum | 25 dB |
Operating Frequency Band | 3300 – 5925 MHz |
Port Designation | Port 2 |
Return Loss, typical | 22 dB |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 2.6 kg | 5.732 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hybrid combiner |
General Specifications
AISG Carrier | 2176 KHz ± 100 ppm |
Color | Gray |
Connector Interface | 4.3-10 Female |
Modularity | Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps |
Dimensions
Height | 168 mm | 6.614 in |
Width | 166 mm | 6.535 in |
Depth | 50 mm | 1.969 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Electrical Specifications
3rd Order IMD Test Method | Two +43 dBm carriers |
3rd Order IMD typical | -161 dBc |
dc Pass-through | Branch 2 |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
dc Current, maximum | 2.5 A |
Electrical Specifications, Branch 1
Coupling | 3.2 dB |
Coupling Tolerance | ±0.5 dB |
Input Power, PEP | 400 W |
Input Power, RMS | 25 W |
Isolation, minimum | 25 dB |
Operating Frequency Band | 3300 – 5925 MHz |
Port Designation | Port 1 |
Return Loss, typical | 22 dB |
Electrical Specifications, Branch 2
Coupling | 3.2 dB |
Coupling Tolerance | ±0.5 dB |
Input Power, PEP | 400 W |
Input Power, RMS | 25 W |
Isolation, minimum | 25 dB |
Operating Frequency Band | 3300 – 5925 MHz |
Port Designation | Port 2 |
Return Loss, typical | 22 dB |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 2.6 kg | 5.732 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Other Ways to Browse