Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

243095-SERIES-HARDWARE

Base Product

243095 Series Stainless Steel Hardware Kits

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of 243095-SERIES-HARDWARE by selecting options

Loading...
Product
Product Type Length Thread Size Maximum Stack Height Nominal Size
243095-1 243095-1
Stainless Steel Hardware Kit for 1/2 in or 7/8 in Double Click-on Hangers, includes 3/8 in bolts and hardware, 177.8 mm (7 in) length
Hardware kit 177.8 mm | 7 in 3/8 in 3 1/2 in | 7/8 in
243095-10 243095-10
Stainless Steel Hardware Kit for 1-1/4 in or 1-5/8 in Double Click-on Hangers, includes 3/8 in bolts and hardware, 120.65 mm (4.75 in) length
Hardware kit 120.65 mm | 4.75 in 3/8 in 1 1-1/4 in | 1-5/8 in
243095-11 243095-11
Stainless Steel Hardware Kit for 1/2 in or 7/8 in Double Click-on Hangers, includes M10 bolts and hardware, 101.09 mm (3.98 in) length
Hardware kit 101.092 mm | 3.98 in M10 1 1/2 in | 7/8 in
243095-12 243095-12
Stainless Steel Hardware Kit for 1-1/4 in or 1-5/8 in Double Click-on Hangers, includes M10 bolts and hardware, 125.98 mm (4.96 in) length
Hardware kit 125.984 mm | 4.96 in M10 1 1-1/4 in | 1-5/8 in
243095-2 243095-2
Stainless Steel Hardware Kit for 1-1/4 in or 1-5/8 in Double Click-on Hangers, includes 3/8 in bolts and hardware, 247.65 mm (9.75 in) length
Hardware kit 247.65 mm | 9.75 in 3/8 in 3 1-1/4 in | 1-5/8 in
243095-3 243095-3
Stainless Steel Hardware Kit for 1/2 in or 7/8 in Double Click-on Hangers, includes M10 bolts and hardware, 181.10 mm (7.13 in) length
Hardware kit 181.102 mm | 7.13 in M10 3 1/2 in | 7/8 in
243095-4 243095-4
Stainless Steel Hardware Kit for 1-1/4 in or 1-5/8 in Double Click-on Hangers, includes M10 bolts and hardware, 250.95 mm (9.88 in) length
Hardware kit 250.952 mm | 9.88 in M10 3 1-1/4 in | 1-5/8 in
243095-5 243095-5
Stainless Steel Hardware Kit for 1/2 in or 7/8 in Double Click-on Hangers, includes 3/8 in bolts and hardware, 137.16 mm (5.4 in) length
Hardware kit 137.16 mm | 5.4 in 3/8 in 2 1/2 in | 7/8 in

Product Classification

Product Type Hardware kit

Material Specifications

Material Type Stainless steel

Product Classification

Product Type Hardware kit

Material Specifications

Material Type Stainless steel

Product Specification

Product Specification