BC-30-10
Pipe-to-Pipe Clamp, heavy duty, joins two 1-1/2 in to 3-1/2 in OD round members
Specifications
Product Classification
Product Type | Clamp set |
General Specifications
Mounting | Pipe-to-pipe |
Tower Taper | Tapered |
Dimensions
Height | 50.8 mm | 2 in |
Width | 152.4 mm | 6 in |
Length | 254 mm | 10 in |
Mounting Diameter, maximum | 88.9 mm | 3.5 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Weight, net | 5.4 kg | 11.905 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Clamp set |
General Specifications
Mounting | Pipe-to-pipe |
Tower Taper | Tapered |
Dimensions
Height | 50.8 mm | 2 in |
Width | 152.4 mm | 6 in |
Length | 254 mm | 10 in |
Mounting Diameter, maximum | 88.9 mm | 3.5 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Weight, net | 5.4 kg | 11.905 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse