RRU-AM-1
RRU Angle Mount Kit for Angle Sector Frame Members (mounts 1.88 to 3.5in OD pipes to back of 90 degree angles 1.5in to 3in - Pipe not incl)
Specifications
Specifications
Product Classification
Product Type | Mounting kit |
General Specifications
Mounting | Angle Members 38.1–76.2 mm (1-1/2 in to 3 in) |
Pipe, quantity | 0 |
Dimensions
Height | 228.6 mm | 9 in |
Width | 170.18 mm | 6.7 in |
Length | 101.6 mm | 4 in |
Mounting Diameter, maximum | 76.2 mm | 3 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Pipe Outer Diameter | 48.26 mm | 1.9 in | 88.9 mm | 3.5 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle brackets | Attachment hardware |
Packaging quantity | 2 |
Weight, net | 10.9 kg | 24.03 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Mounting kit |
General Specifications
Mounting | Angle Members 38.1–76.2 mm (1-1/2 in to 3 in) |
Pipe, quantity | 0 |
Dimensions
Height | 228.6 mm | 9 in |
Width | 170.18 mm | 6.7 in |
Length | 101.6 mm | 4 in |
Mounting Diameter, maximum | 76.2 mm | 3 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Pipe Outer Diameter | 48.26 mm | 1.9 in | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle brackets | Attachment hardware |
Packaging quantity | 2 |
Weight, net | 10.9 kg | 24.03 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse