XP-2020
Crossover Plate, joins 2-3/8 in to 2-3/8 in OD round members
Configure Product Variants
Product Variants
Configure and display product variants of XP-2020 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Kit Content | ||
---|---|---|---|
No configured items found. |
Specifications
Product Classification
Product Type | Clamp plate |
General Specifications
Mounting | Crossover plate |
Dimensions
Mounting Diameter, maximum | 60.325 mm | 2.375 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Material Thickness | 9.525 mm | 0.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Plates | U-bolts |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Clamp plate |
General Specifications
Mounting | Crossover plate |
Dimensions
Mounting Diameter, maximum | 60.325 mm | 2.375 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Material Thickness | 9.525 mm | 0.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Plates | U-bolts |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse