SS-2FB2550
Base Product: WGB-AND-MISC-CABLE-SUPPORTS
Star Support Face Bracket, dual, for 1-1/2 in to 5-9/16 in OD round members and 2-1/2 in to 5 in angle members
Specifications
Product Classification
Product Type | Star Support Bracket |
General Specifications
Cable Runs, quantity | 12 |
Hole, quantity | 12 |
Mounting | Angle members, 63.5–127 mm (2-1/2 in to 5 in) | Round member, 38.1–141.29 mm (1-1/2 in to 5-9/16 in) OD |
Dimensions
Height | 101.6 mm | 4 in |
Width | 304.8 mm | 12 in |
Length | 254 mm | 10 in |
Mounting Diameter 2, maximum | 127 mm | 5 in |
Mounting Diameter 2, minimum | 63.5 mm | 2.5 in |
Mounting Diameter, maximum | 142.24 mm | 5.6 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Hole Size | 3/4 in | 7/16 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 5 kg | 11.023 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Star Support Bracket |
General Specifications
Cable Runs, quantity | 12 |
Hole, quantity | 12 |
Mounting | Angle members, 63.5–127 mm (2-1/2 in to 5 in) | Round member, 38.1–141.29 mm (1-1/2 in to 5-9/16 in) OD |
Dimensions
Height | 101.6 mm | 4 in |
Width | 304.8 mm | 12 in |
Length | 254 mm | 10 in |
Mounting Diameter 2, maximum | 127 mm | 5 in |
Mounting Diameter 2, minimum | 63.5 mm | 2.5 in |
Mounting Diameter, maximum | 142.24 mm | 5.6 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 5 kg | 11.023 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse