Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RR-FA2-EXT

Base Product: RRU-MOUNTS

Fast Access RRU Mount Kit with Extension for Back-to-Back Mounting of (2) RRUs to Round, Straight or Tapered legs

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Remote radio head unit mount

General Specifications

Mounting Round and angle legs
Tower Taper Non-tapered | Tapered

Dimensions

Height 576.58 mm | 22.7 in
Length 457.2 mm | 18 in
Mounting Diameter 2, maximum 152.400 mm | 6 in
Mounting Diameter 2, minimum 0 mm | 0 in
Mounting Diameter, maximum 142.24 mm | 5.6 in
Mounting Diameter, minimum 60.960 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamps | Hardware
Packaging quantity 2
Weight, net 18.507 kg | 40.8 lb

Product Classification

Product Type Remote radio head unit mount

General Specifications

Mounting Round and angle legs
Tower Taper Non-tapered | Tapered

Dimensions

Height 576.58 mm | 22.7 in
Length 457.2 mm | 18 in
Mounting Diameter 2, maximum 152.400 mm | 6 in
Mounting Diameter 2, minimum 0 mm | 0 in
Mounting Diameter, maximum 142.24 mm | 5.6 in
Mounting Diameter, minimum 60.960 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamps | Hardware
Packaging quantity 2
Weight, net 18.507 kg | 40.8 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification