Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MP-PP-SERIES

Base Product

MP-PP Series 3-Sector PIM Optimized Monopole Platform Kits
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
Configure and display product variants of MP-PP-SERIES by selecting options

Loading...
Product
Face Support Pipe Diameter Mounting Width Product Brand Product Type Face Width Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter Pipe Length
MP-PP13M-12C-126 MP-PP13M-12C-126
PIM Optimized Adjustable Monopole Platform with 13ft Face - 2-7/8in OD Face Pipes & Top Rail - Includes (12) 2-7/8in OD x 126in Antenna Pipes
73.152 mm | 2.88 in Monopole | 304.8–1143 mm (12–45 in) OD 3962.400 mm | 156 in PIM-guard Co-location platform 3.962 m | 13 ft 1143.000 mm | 45 in 304.800 mm | 12 in 73.152 mm | 2.88 in 3200.400 mm | 126 in
MP-PP13M-12C-96 MP-PP13M-12C-96
PIM Optimized Adjustable Monopole Platform with 13ft Face - 2-7/8in OD Face Pipes & Top Rail - Includes (12) 2-7/8in OD x 96in Antenna Pipes
73.152 mm | 2.88 in Monopole | 304.8–1143 mm (12–45 in) OD 3962.400 mm | 156 in PIM-guard Co-location platform 3.962 m | 13 ft 1143.000 mm | 45 in 304.800 mm | 12 in 73.152 mm | 2.88 in 2438.400 mm | 96 in
MP-PP13M-B MP-PP13M-B
PIM Optimized Adjustable Monopole Platform Base Kit with 13ft Face - 2-7/8in OD Face Pipes & Top Rail -No Antenna Pipes Included
73.152 mm | 2.88 in Monopole | 304.8–1143 mm (12–45 in) OD 3962.400 mm | 156 in PIM-guard Co-location platform 3.962 m | 13 ft 1143.000 mm | 45 in 304.800 mm | 12 in
MP-PP13M4-12C-120 MP-PP13M4-12C-120
PIM Optimized Adjustable 4-Sector Monopole Platform with 13ft Face - 2-7/8in OD Face Pipes & Top Rail - Includes (12) 2-7/8in OD x 120in Antenna Pipes
73.152 mm | 2.88 in Monopole | 381–1143 mm (15–45 in) OD 3962.400 mm | 156 in PIM-guard Co-location platform 3.962 m | 13 ft 1143.000 mm | 45 in 381.000 mm | 15 in 73.152 mm | 2.88 in 3048.000 mm | 120 in
MP-PP13M4-16C-120 MP-PP13M4-16C-120
PIM Optimized Adjustable 4-Sector Monopole Platform with 13ft Face - 2-7/8in OD Face Pipes & Top Rail - Includes (16) 2-7/8in OD x 120in Antenna Pipes
73.152 mm | 2.88 in Monopole | 381–1143 mm (15–45 in) OD 3962.400 mm | 156 in PIM-guard Co-location platform 3.962 m | 13 ft 1143.000 mm | 45 in 381.000 mm | 15 in 73.152 mm | 2.88 in 3048.000 mm | 120 in
MP-PP13M4-B MP-PP13M4-B
PIM Optimized Adjustable 4-Sector Monopole Platform with 13ft Face - 2-7/8in OD Face Pipes & Top Rail - No Antenna Pipes Included
73.152 mm | 2.88 in Monopole | 381–1143 mm (15–45 in) OD 3962.400 mm | 156 in PIM-guard Co-location platform 3.962 m | 13 ft 1143.000 mm | 45 in 381.000 mm | 15 in
MP-PP15M-12C-126 MP-PP15M-12C-126
PIM Optimized Adjustable Monopole Platform with 15ft Face - 2-7/8in OD Face Pipes & Top Rail - Includes (12) 2-7/8in OD x 126in Antenna Pipes
73.152 mm | 2.88 in Monopole | 304.8–1143 mm (12–45 in) OD 4572.000 mm | 180 in PIM-guard Co-location platform 4.572 m | 15 ft 1143.000 mm | 45 in 304.800 mm | 12 in 73.152 mm | 2.88 in 3200.400 mm | 126 in
MP-PP15M-12C-96 MP-PP15M-12C-96
PIM Optimized Adjustable Monopole Platform with 15ft Face - 2-7/8in OD Face Pipes & Top Rail - Includes (12) 2-7/8in OD x 96in Antenna Pipes
73.152 mm | 2.88 in Monopole | 304.8–1143 mm (12–45 in) OD 4572.000 mm | 180 in PIM-guard Co-location platform 4.572 m | 15 ft 1143.000 mm | 45 in 304.800 mm | 12 in 73.152 mm | 2.88 in 2438.400 mm | 96 in
Features and Benefits
The MP-PP Series PIM Optimized Monopole Platforms provide increased antenna-to-antenna spacing and enable Radio mounting on a custom Adjustable Triangle to mitigate PIM around antennas. Kits include a heavy duty ring mount for monopoles ranging from 12” to 45” along with a top rail and work platform for installers. Offerings include 13ft, and 15ft face widths.

- PIM Optimized design with wider face for increased antenna-to-antenna spacing & custom triangle that enables Radio mounting
- Designed for 12” to 45” Monopoles with Single point tower connection featuring innovative 'mini-kicker'

- Adjustable Triangle to enable same stand-off distance for Monopoles 12" to 45" - enables consistent spacing between adjacent sectors
- Available as Base Kit with handrail or Full Kit with Antenna Pipes
- 3 Sector Solutions

Product Classification

Product Type Monopole platform kit

General Specifications

Mounting Monopole, 304.8–1143 mm (12–45 in) OD

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Product Classification

Product Type Monopole platform kit

General Specifications

Mounting Monopole, 304.8–1143 mm (12–45 in) OD

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Product Specification

Product Specification