Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RRU-MOUNTS

Base Product

Remote Radio Mount Kits

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of RRU-MOUNTS by selecting options

Loading...
Product
Mounting Width Portfolio Product Type Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter Pipe Length
860677769-001 860677769-001
Radio Mount interface plate to enable Ericsson 8843/4449/4490/4890/ERS radios to attach to standard radio mounts
254.000 mm | 10 in CommScope® Remote radio head unit mount
DC-EMBT DC-EMBT
Misc Equipment Box Mounting Bracket Kit for Round Members 1" to 4" OD
Round member 609.600 mm | 24 in Bracket kit 101.600 mm | 4 in 25.400 mm | 1 in
MC-PK-278-DSHKIT MC-PK-278-DSHKIT
RRU Pipe Mount Kit for Monopole Platforms, Mounts to 3-1/2" Face Pipe and 2-3/8" Top Rail, Includes (1) 2-7/8" x 96" Mounting Pipe
Round member Remote radio head unit mount 88.900 mm | 3.5 in 88.900 mm | 3.5 in 73.025 mm | 2.875 in 2438.400 mm | 96 in
MTC4112 | CORE RRU MOUNT MTC4112 | CORE RRU MOUNT
Core RRU Mount with 12" Stand-off - Mounts to Spine on G2 Series Mounts
Pipe | 88.9 mm (3-1/2 in) OD Remote radio head unit mount 88.900 mm | 3.5 in 88.900 mm | 3.5 in
MTC4113 | CORE RRU MOUNT MTC4113 | CORE RRU MOUNT
Core RRU Mount with 24" Stand-off - Mounts to Spine on G2 Series Mounts
Pipe | 88.9 mm (3-1/2 in) OD Remote radio head unit mount 88.900 mm | 3.5 in 88.900 mm | 3.5 in
MTC4128 | Miscellaneous mount for site equipment MTC4128 | Miscellaneous mount for site equipment
Misc Equipment Mounting Bracket for Round Members 2-3/8" to 3-1/2" OD
Pipe | 60.3–88.9 mm (2-3/8 in to 3-1/2 in) OD 236.220 mm | 9.3 in Bracket kit 88.900 mm | 3.5 in 60.325 mm | 2.375 in
PM-RU3 PM-RU3
Universal RRU Tower Mount Kit for Straight Legs
Straight legs up to 142.9 mm (5-5/8 in) Remote radio head unit mount 142.875 mm | 5.625 in 38.100 mm | 1.5 in
PM-RU3T PM-RU3T
Universal RRU Tower Mount Kit for Straight or Tapered legs
Angle 60° | 203.2 mm (8 in) | Angle 90° | 152.4 mm (6 in) Remote radio head unit mount 203.200 mm | 8 in 38.100 mm | 1.5 in
Features and Benefits
CommScope offers a full line of RRH/RRU mounts which are designed to securely support radios and help prevent outdoor elements from affecting equipment performance. The RRU brackets mount securely to a wide range of round or angled members to enable mounting to the tower sector frame along with options that attach directly to the tower.

Our popular RR-FA2 Fast Access RRU Mount features an innovative design with removable radio brackets for ease of installation. Removable brackets on the RR-FA2 allow mounting of the brackets to the radio and mounting/adjustment of the base clamp to the tower or antenna mount separately. The RRU with brackets can then be inserted into the installed base clamps for a quick and simple install – plus easy access for radio maintenance later.

Product Classification

Product Type Remote radio head unit mount

Product Classification

Product Type Remote radio head unit mount

Product Specification

Product Specification