Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

T-ARMS

Base Product

SF-HPM Series Tower T-Frame/T-Arm Kits
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
Configure and display product variants of T-ARMS by selecting options

Loading...
Product
Mounting Width Product Type Face Width Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter Pipe Length
SF-HPM-B SF-HPM-B
Heavy Duty Square T-Arm Base Kit, 2-7/8" OD pipe ordered separately
Angle 60° | 203.2 mm (8 in) | Angle 90° | 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 1676.4 mm | 66 in Co-location dual pipe mount kit 1.676 m | 5.5 ft 203.2 mm | 8 in 38.100 mm | 1.5 in
SF-HPM3-126 SF-HPM3-126
Heavy Duty Square T-Arm Base Kit with two 10 ft 6 in, 2–7/8 in OD face pipe supports, includes pipe
Angle 60° | 203.2 mm (8 in) | Angle 90° | 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 1676.4 mm | 66 in Co-location dual pipe mount kit 1.676 m | 5.5 ft 203.2 mm | 8 in 0 mm | 0 in 73.66 mm | 2.9 in 3200.4 mm | 126 in
SF-HPM3-72 SF-HPM3-72
Heavy Duty Square T-Arm Base Kit with two 6 ft 2–7/8 in OD face pipe supports, includes pipe
Angle 60° | 203.2 mm (8 in) | Angle 90° | 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 1676.4 mm | 66 in Co-location dual pipe mount kit 1.676 m | 5.5 ft 203.2 mm | 8 in 0 mm | 0 in 73.66 mm | 2.9 in 1828.8 mm | 72 in
SF-HPM3-96 SF-HPM3-96
Heavy Duty Square T-Arm Base Kit with two 8 ft, 2–7/8 in OD face pipe supports, includes pipe
Angle 60° | 203.2 mm (8 in) | Angle 90° | 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 1676.4 mm | 66 in Co-location dual pipe mount kit 1.676 m | 5.5 ft 203.2 mm | 8 in 0 mm | 0 in 73.66 mm | 2.9 in 2438.4 mm | 96 in
SF-HPM3-B SF-HPM3-B
Heavy Duty Square T-Arm Base Kit for 2–7/8 in OD face pipe supports, pipe ordered separately
Angle 60° | 203.2 mm (8 in) | Angle 90° | 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 1676.4 mm | 66 in Co-location dual pipe mount kit 1.676 m | 5.5 ft 203.2 mm | 8 in 0 mm | 0 in 73.66 mm | 2.9 in
SF-HPM35-126 SF-HPM35-126
Heavy Duty Square T-Arm Base Kit with two 10 ft 6 in, 3–1/2 in OD face pipe supports, includes pipe
Angle 60° | 203.2 mm (8 in) | Angle 90° | 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 1676.4 mm | 66 in Co-location dual pipe mount kit 0.152 m | 0.5 ft 203.2 mm | 8 in 0 mm | 0 in 88.9 mm | 3.5 in 3200.4 mm | 126 in
SF-HPM35-72 SF-HPM35-72
Heavy Duty Square T-Arm Base Kit with two 6 ft, 3–1/2 in OD face pipe supports, includes pipe
Angle 60° | 203.2 mm (8 in) | Angle 90° | 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 1676.4 mm | 66 in Co-location dual pipe mount kit 0.152 m | 0.5 ft 203.2 mm | 8 in 0 mm | 0 in 88.9 mm | 3.5 in 1828.8 mm | 72 in
SF-HPM35-96 SF-HPM35-96
Heavy Duty Square T-Arm Base Kit with two 8 ft, 3–1/2 in OD face pipe supports, includes pipe
Angle 60° | 203.2 mm (8 in) | Angle 90° | 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 1676.4 mm | 66 in Co-location dual pipe mount kit 0.152 m | 0.5 ft 203.2 mm | 8 in 0 mm | 0 in 88.9 mm | 3.5 in 2438.4 mm | 96 in
Features and Benefits
SF-HPM Series Tower T-Frame/T-Arm Mounts: Our Single T-Arm Kits for Towers are designed with up to 52” Pipe-to-Pipe separation and are offered with and without antenna pipes. Antenna pipe options include 2-7/8” or 3-1/2” OD pipes in 72”, 96”, or 126” lengths.

Product Classification

Product Type Tower T-Frame Kit

Product Classification

Product Type Tower T-Frame Kit

Product Specification

Product Specification