MC-SA24-B-HD
Stand-off Arm -24 in - Heavy Duty with U-bolts for 2-78" and 3-1/2" Pipe
Specifications
Product Classification
Product Type | Support arms for ring mount |
General Specifications
Mounting | Ring mount |
Pipe, quantity | 0 |
Dimensions
Height | 254 mm | 10 in |
Width | 254 mm | 10 in |
Length | 609.6 mm | 24 in |
Stand-off Distance | 609.6 mm | 24 in |
Outline Drawing
Click on image to enlarge. | |
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Hardware | Stand-off arms | U-bolts |
Packaging quantity | 1 |
Weight, net | 26.9 kg | 59.304 lb |
Product Classification
Product Type | Support arms for ring mount |
General Specifications
Mounting | Ring mount |
Pipe, quantity | 0 |
Dimensions
Height | 254 mm | 10 in |
Width | 254 mm | 10 in |
Length | 609.6 mm | 24 in |
Stand-off Distance | 609.6 mm | 24 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Hardware | Stand-off arms | U-bolts |
Packaging quantity | 1 |
Weight, net | 26.9 kg | 59.304 lb |
Click on image to enlarge. | |
Click on image to enlarge. |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse