RT-DF14-B
Base Product: RT-SERIES-BALLAST-FRAMES
High Capacity DUAL Non-Penetrating Roof Frame with 14 ft face - Base Frame only - No Antenna pipes included
Specifications
Product Classification
Product Type | Non-penetrating roof frame |
Ordering Note | NSTD445 Compliant |
General Specifications
Mounting | Non-penetrating |
Pipe, quantity | 0 |
Dimensions
Face Width | 4.420 m | 14.5 ft |
Width | 4419.600 mm | 174 in |
Length | 2.377 m | 7.8 ft |
Face Support Pipe Diameter | 73.152 mm | 2.88 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Ballast tray | Frame |
Product Classification
Product Type | Non-penetrating roof frame |
Ordering Note | NSTD445 Compliant |
General Specifications
Mounting | Non-penetrating |
Pipe, quantity | 0 |
Dimensions
Face Width | 4.420 m | 14.5 ft |
Width | 4419.600 mm | 174 in |
Length | 2.377 m | 7.8 ft |
Face Support Pipe Diameter | 73.152 mm | 2.88 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Ballast tray | Frame |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Product Specification
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Other Ways to Browse