Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RT-NF13-B

Base Product: RT-SERIES-BALLAST-FRAMES

PIM-Guard High Capacity Non-Penetrating Roof Frame with Optimized Antenna Spacing 13 ft face, Base Frame Only

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Non-penetrating roof frame

General Specifications

Mounting Non-penetrating
Pipe, quantity 0

Dimensions

Height 2252.980 mm | 88.7 in
Face Width 3.962 m | 13 ft
Width 3962.400 mm | 156 in
Length 2.377 m | 7.8 ft
Face Support Pipe Diameter 73.152 mm | 2.88 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Ballast tray | Frame
Packaging quantity 1
Weight, net 387.77 kg | 854.885 lb

Product Classification

Product Type Non-penetrating roof frame

General Specifications

Mounting Non-penetrating
Pipe, quantity 0

Dimensions

Height 2252.980 mm | 88.7 in
Face Width 3.962 m | 13 ft
Width 3962.400 mm | 156 in
Length 2.377 m | 7.8 ft
Face Support Pipe Diameter 73.152 mm | 2.88 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Ballast tray | Frame
Packaging quantity 1
Weight, net 387.77 kg | 854.885 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification