Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MC-PK-SERIES

Base Product

MC-PK Series Light Capacity Monopole Platform Kits
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
Configure and display product variants of MC-PK-SERIES by selecting options

Loading...
Product
Face Support Pipe Diameter Mounting Width Portfolio Product Type Face Width Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter Pipe Length
MC-PK10-B MC-PK10-B
Low-Profile Co-location Platform Base Kit, 10.5 ft face, for 12in to 50in OD Monopoles, No Pipes or Support Rail
88.900 mm | 3.5 in Monopole | 304.8–1270 mm (12–50 in) OD 3200.400 mm | 126 in Monopole platform kit 3.200 m | 10.5 ft 1270.000 mm | 50 in 304.800 mm | 12 in 0.000 mm | 0 in
MC-PK10-C MC-PK10-C
Low-Profile Co-location Platform Kit, 10.5 ft face for 12 in to 50 in OD Monopoles, includes (12) 2 3/8" OD x 96" Antenna Pipes & Top Support Rail Kit
88.900 mm | 3.5 in Monopole | 304.8–1270 mm (12–50 in) OD 3200.400 mm | 126 in Monopole platform kit 3.200 m | 10.5 ft 1270.000 mm | 50 in 304.800 mm | 12 in 60.325 mm | 2.375 in
MC-PK10-DSH MC-PK10-DSH
Low-Profile Co-location Platform Kit for 15in to 50in OD Monopoles, 10 ft face, (9) 2-7/8" OD x 96" Pipes, with Support Rail Kit
88.900 mm | 3.5 in Monopole | 381–1270 mm (15–50 in) OD 3810.000 mm | 150 in CommScope® Monopole platform kit 3.048 m | 10 ft 1270.000 mm | 50 in 381.000 mm | 15 in 73.025 mm | 2.875 in 2438.400 mm | 96 in
MC-PK12L4-12-96 MC-PK12L4-12-96
4-Sector Monopole Co-location Platform kit, 30 in to 60 in OD, 12 ft 6 in face, with (12) 96in x 2-3/8OD Antenna Pipes
88.900 mm | 3.5 in Monopole | 762–1524 mm (30–60 in) OD 3810 mm | 150 in Monopole platform kit 3.81 m | 12.5 ft 1524 mm | 60 in 762 mm | 30 in 60.325 mm | 2.375 in
MC-PK12L4-B MC-PK12L4-B
4-Sector Monopole Co-location Platform kit, 30 in to 60 in OD, 12 ft 6 in face, pipe ordered separately
88.900 mm | 3.5 in Monopole | 762–1524 mm (30–60 in) OD 3810 mm | 150 in Monopole platform kit 3.81 m | 12.5 ft 1524 mm | 60 in 762 mm | 30 in 0.000 mm | 0 in
MC-PK12M-12-126 MC-PK12M-12-126
Low-Profile Co-location Platform Kit, 12 ft face, 12 in to 50 in OD, includes twelve 126 in pipes
88.900 mm | 3.5 in Monopole | 304.8–1270 mm (12–50 in) OD 3810 mm | 150 in Monopole platform kit 3.81 m | 12.5 ft 1270 mm | 50 in 304.8 mm | 12 in 60.325 mm | 2.375 in 3200.4 mm | 126 in
MC-PK12M-12-96 MC-PK12M-12-96
Low-Profile Co-location Platform Kit, 12 ft face, 12 in to 50 in OD, includes twelve 96 in pipes
88.900 mm | 3.5 in Monopole | 304.8–1270 mm (12–50 in) OD 3810 mm | 150 in Monopole platform kit 3.81 m | 12.5 ft 1270 mm | 50 in 304.8 mm | 12 in 60.325 mm | 2.375 in 2438.4 mm | 96 in
MC-PK12M-B MC-PK12M-B
Low-Profile Co-location Platform Base Kit, 12 ft face, 12 in to 50 in OD, pipe ordered separately
88.900 mm | 3.5 in Monopole | 304.8–1270 mm (12–50 in) OD 3810 mm | 150 in Monopole platform kit 3.81 m | 12.5 ft 1270 mm | 50 in 304.8 mm | 12 in 0.000 mm | 0 in
Features and Benefits
The MC-PK Series Light Capacity Monopole Platforms feature a ring mount for monopoles ranging from 12” to 50” along with a work platform for installers. Offerings include 8ft,10ft, 12ft, and 14ft face widths. This Monopole Platform Series does not include handrail or support kicker.
  • Designed for 12” to 50” Monopoles
  • Available as Base Kit or Full Kit with Antenna Pipes
  • 3 Sector Solutions

Product Classification

Product Type Monopole platform kit

Ordering Tree

Click on image to enlarge.

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Product Classification

Product Type Monopole platform kit

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222
Click on image to enlarge.

Product Specification

Product Specification