Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MLOC4-RGXF

Base Product

HELIAX® M-LOC Multiport cluster 4 ports SureFlex® cable assembly with interface type M-LOC female to open end, size 0.141"

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of MLOC4-RGXF by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Interface, Connector A Length Nominal Size
MLOC4-RGXF-1M MLOC4-RGXF-1M
HELIAX® M-LOC Multiport cluster 4 ports SureFlex® cable assembly with interface type M-LOC female to open end, size 0.141", length 1 meter
Meters HELIAX® | SureFlex® MLOC HELIAX® MLOC cluster | SureFlex® D-CLASS | dynamic PIM Straight M-LOC Female 1 m | 3.281 ft 0.141 in
MLOC4-RGXF-1M5 MLOC4-RGXF-1M5
HELIAX® M-LOC Multiport cluster 4 ports SureFlex® cable assembly with interface type M-LOC female to open end, size 0.141", length 1.5 meters
Meters HELIAX® | SureFlex® MLOC HELIAX® MLOC cluster | SureFlex® D-CLASS | dynamic PIM Straight M-LOC Female 1.5 m | 4.921 ft 0.141 in
MLOC4-RGXF-1M57 MLOC4-RGXF-1M57
HELIAX® M-LOC Multiport cluster 4 ports SureFlex® cable assembly with interface type M-LOC female to open end, size 0.141", length 1.57 meters
Meters HELIAX® | SureFlex® MLOC HELIAX® MLOC cluster | SureFlex® D-CLASS | dynamic PIM Straight M-LOC Female 1.57 m | 5.151 ft 0.141 in
MLOC4-RGXF-2M MLOC4-RGXF-2M
HELIAX® M-LOC Multiport cluster 4 ports SureFlex® cable assembly with interface type M-LOC female to open end, size 0.141", length 2 meters
Meters HELIAX® | SureFlex® MLOC HELIAX® MLOC cluster | SureFlex® D-CLASS | dynamic PIM Straight M-LOC Female 2 m | 6.562 ft 0.141 in
MLOC4-RGXF-2M5 MLOC4-RGXF-2M5
HELIAX® M-LOC Multiport cluster 4 ports SureFlex® cable assembly with interface type M-LOC female to open end, size 0.141", length 2.5 meters
Meters HELIAX® | SureFlex® MLOC HELIAX® MLOC cluster | SureFlex® D-CLASS | dynamic PIM Straight M-LOC Female 2.5 m | 8.202 ft 0.141 in
MLOC4-RGXF-3M5 MLOC4-RGXF-3M5
HELIAX® M-LOC Multiport cluster 4 ports SureFlex® cable assembly with interface type M-LOC female to open end, size 0.141", length 3.5 meters
Meters HELIAX® | SureFlex® MLOC HELIAX® MLOC cluster | SureFlex® D-CLASS | dynamic PIM Straight M-LOC Female 3.5 m | 11.483 ft 0.141 in
MLOC4-RGXF-M23 MLOC4-RGXF-M23
HELIAX® M-LOC Multiport cluster 4 ports SureFlex® cable assembly with interface type M-LOC female to open end, size 0.141", length 0.23 meters
Meters HELIAX® | SureFlex® MLOC HELIAX® MLOC cluster | SureFlex® D-CLASS | dynamic PIM Straight M-LOC Female 0.23 m | 0.755 ft 0.141 in
MLOC4-RGXF-M5 MLOC4-RGXF-M5
HELIAX® M-LOC Multiport cluster 4 ports SureFlex® cable assembly with interface type M-LOC female to open end, size 0.141", length 0.5 meters
Meters HELIAX® | SureFlex® MLOC HELIAX® MLOC cluster | SureFlex® D-CLASS | dynamic PIM Straight M-LOC Female 1.5 m | 4.921 ft 0.141 in

Product Classification

Product Type HELIAX® MLOC cluster, SureFlex® D-CLASS, dynamic PIM
Product Brand HELIAX® | SureFlex®
Product Series MLOC

General Specifications

Attachment, Connector A Factory attached
Body Style, Connector A Straight
Interface, Connector A M-LOC Female
Specification Sheet Revision Level A

Dimensions

Nominal Size 0.141 in

Electrical Specifications

3rd Order IMD Dynamic Test Method Two +43 dBm carriers per IEC 62037

Mechanical Specifications

Minimum Bend Radius, multiple Bends 40 mm | 1.575 in
Minimum Bend Radius, Single Bend 8 mm | 0.315 in

Environmental Specifications

Installation temperature -55 °C to +85 °C (-67 °F to +185 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type HELIAX® MLOC cluster, SureFlex® D-CLASS, dynamic PIM
Product Brand HELIAX® | SureFlex®
Product Series MLOC

General Specifications

Attachment, Connector A Factory attached
Body Style, Connector A Straight
Interface, Connector A M-LOC Female
Specification Sheet Revision Level A

Dimensions

Nominal Size 0.141 in

Electrical Specifications

3rd Order IMD Dynamic Test Method Two +43 dBm carriers per IEC 62037

Mechanical Specifications

Minimum Bend Radius, multiple Bends 40 mm | 1.575 in
Minimum Bend Radius, Single Bend 8 mm | 0.315 in

Environmental Specifications

Installation temperature -55 °C to +85 °C (-67 °F to +185 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition