31670-2
Base Product: 31670-SERIES-ROUND-MEMBER
Round Member Adapter for 2–3 in round members
Specifications
Product Classification
Product Type | Adapter |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Adapter Type | Round member adapter |
Dimensions
Compatible Diameter, maximum | 76.2 mm | 3 in |
Compatible Diameter, minimum | 50.8 mm | 2 in |
Material Thickness | 0.711 mm | 0.028 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Installation Torque, maximum | 8.948 N-m | 6.6 ft lb |
Installation Torque, minimum | 5.559 N-m | 4.1 ft lb |
Maximum Loading | Triple stack, 1-5/8 in cable |
Packaging and Weights
Height, packed | 14.2 cm | 5.591 in |
Width, packed | 14.2 cm | 5.591 in |
Length, packed | 7.9 cm | 3.11 in |
Packaging quantity | 10 |
Weight, gross | 0.38 kg | 0.838 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Adapter |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Adapter Type | Round member adapter |
Dimensions
Compatible Diameter, maximum | 76.2 mm | 3 in |
Compatible Diameter, minimum | 50.8 mm | 2 in |
Material Thickness | 0.711 mm | 0.028 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Installation Torque, maximum | 8.948 N-m | 6.6 ft lb |
Installation Torque, minimum | 5.559 N-m | 4.1 ft lb |
Maximum Loading | Triple stack, 1-5/8 in cable |
Packaging and Weights
Height, packed | 14.2 cm | 5.591 in |
Width, packed | 14.2 cm | 5.591 in |
Length, packed | 7.9 cm | 3.11 in |
Packaging quantity | 10 |
Weight, gross | 0.38 kg | 0.838 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse