Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GROUNDING-BUSS-SERIES

Base Product

Universal Ground Buss Bar Kits
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
Configure and display product variants of GROUNDING-BUSS-SERIES by selecting options

Loading...
Product
Product Type Material Type Length Height Hole Size
GB-HK-DPU GB-HK-DPU
Universal Buss Bar Hardware Kit, UL467 Compliant
Attachment kit
UGB-0210-G UGB-0210-G
Galvanized Ground Buss Bar (no HW), 1/4 in x 2 in x 10 in
Grounding bar Galvanized steel 254.000 mm | 10 in 50.800 mm | 2 in 7/16 in | 7/16 in x 5/8 in
UGB-0214-G UGB-0214-G
Galvanized Ground Buss Bar (no HW), 1/4 in x 2 in x 14 in
Grounding bar Galvanized steel 355.600 mm | 14 in 50.800 mm | 2 in 7/16 in | 7/16 in x 5/8 in
UGB-0412-G UGB-0412-G
Galvanized Ground Buss Bar (no HW), 1/4 in x 4 in x 12 in
Grounding bar Galvanized steel 304.800 mm | 12 in 101.600 mm | 4 in 7/16 in | 7/16 in x 5/8 in
UGB-0420-G UGB-0420-G
Galvanized Ground Buss Bar (no HW), 1/4 in x 4 in x 20 in
Grounding bar Galvanized steel 508.000 mm | 20 in 101.600 mm | 4 in 7/16 in | 7/16 in x 5/8 in
UGBKIT-0210 UGBKIT-0210
Copper Ground Buss Bar, 1/4 in x 2 in x 10 in (6.4 mm x 50.8 mm x 254.0 mm)
Grounding bar Copper 254 mm | 10 in 50.8 mm | 2 in 7/16 in | 7/16 in x 5/8 in
UGBKIT-0210-G UGBKIT-0210-G
Galvanized Ground Buss Bar Kit, 1/4 in x 2 in x 10 in
Grounding bar Galvanized steel 254.000 mm | 10 in 50.8 mm | 2 in 7/16 in | 7/16 in x 5/8 in
UGBKIT-0210-T UGBKIT-0210-T
Tinned Copper Ground Buss Bar, 1/4 in x 2 in x 10 in (6.4 mm x 50.8 mm x 254.0 mm)
Grounding bar Tinned copper 254 mm | 10 in 50.8 mm | 2 in 7/16 in | 7/16 in x 5/8 in

Product Classification

Product Type Grounding bar

Product Classification

Product Type Grounding bar

Product Specification

Technical Publication

Product Specification

Technical Publication