Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

UGB-0214-G

Base Product: GROUNDING-BUSS-SERIES

Galvanized Ground Buss Bar (no HW), 1/4 in x 2 in x 14 in

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Grounding bar
Ordering Note CommScope® non-standard product

Dimensions

Height 50.800 mm | 2 in
Length 355.600 mm | 14 in
Material Thickness 6.350 mm | 0.25 in
Hole Size 7/16 in | 7/16 in x 5/8 in
Hole Distance, center to center 19.05 mm | 0.75 in

Material Specifications

Material Type Galvanized steel

Packaging and Weights

Included Grounding bar
Packaging quantity 1

Product Classification

Product Type Grounding bar
Ordering Note CommScope® non-standard product

Dimensions

Height 50.800 mm | 2 in
Length 355.600 mm | 14 in
Material Thickness 6.350 mm | 0.25 in
Hole Size 7/16 in | 7/16 in x 5/8 in
Hole Distance, center to center 19.05 mm | 0.75 in

Material Specifications

Material Type Galvanized steel

Packaging and Weights

Included Grounding bar
Packaging quantity 1

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification