Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

HEAVY-DUTY-PLATFORMS

Base Product

Heavy Duty Equipment Platforms
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
Configure and display product variants of HEAVY-DUTY-PLATFORMS by selecting options

Loading...
Product
Length Width Product Type Load Capacity Weight, net
EQ-P0418-B EQ-P0418-B
E2O® Equipment Platform, 4 ft x 18 ft, base only
1219.2 mm | 48 in 5486.4 mm | 216 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 548.6 kg | 1209.455 lb
EQ-P0420-AL EQ-P0420-AL
E2O® Equipment Platform, 4 ft x 20 ft, base with eight adjustable legs
1219.2 mm | 48 in 6096 mm | 240 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 986.6 kg | 2175.078 lb
EQ-P0420-B EQ-P0420-B
E2O® Equipment Platform, 4 ft x 20 ft, base only
1219.2 mm | 48 in 6096 mm | 240 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 680.4 kg | 1500.023 lb
EQ-P0606-AL EQ-P0606-AL
E2O® Equipment Platform, 6 ft x 6 ft base with four adjustable legs
1828.8 mm | 72 in 1828.8 mm | 72 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 601.1 kg | 1325.197 lb
EQ-P0606-B EQ-P0606-B
E2O® Equipment Platform, 6 ft x 6 ft, base only
1828.8 mm | 72 in 1828.8 mm | 72 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 328.9 kg | 725.1 lb
EQ-P0608-AL EQ-P0608-AL
E2O® Equipment Platform, 6 ft x 8 ft base with four adjustable legs
1828.8 mm | 72 in 2438.4 mm | 96 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 702 kg | 1547.643 lb
EQ-P0608-B EQ-P0608-B
E2O® Equipment Platform, 6 ft x 8 ft, base only
1828.8 mm | 72 in 2438.4 mm | 96 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 340 kg | 749.571 lb
EQ-P0610-AL EQ-P0610-AL
E2O® Equipment Platform, 6 ft x 10 ft, base with four adjustable legs
1828.8 mm | 72 in 3048 mm | 120 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 740 kg | 1631.419 lb
Features and Benefits
CommScope’s Heavy Duty Equipment Platforms are designed with sturdy 8” channel supports for maximum equipment loading up to 10,000 pounds. Standard Platform sizes range from 4’ x 4’ to maximum of 26’ x 26’ and custom sizes are available upon request.

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification