CS-B-R2
Cluster Support Bracket, large version
Specifications
Product Classification
Product Type | Support bracket |
General Specifications
Cable Runs, quantity | 7 |
Hole, quantity | 7 |
Mounting | Cluster support |
Dimensions
Height | 127 mm | 5 in |
Width | 228.6 mm | 9 in |
Length | 203.2 mm | 8 in |
Mounting Diameter, maximum | 127 mm | 5 in |
Mounting Diameter, minimum | 50.8 mm | 2 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Hole Size | 3/4 in | 7/16 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 3.2 kg | 7.055 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Support bracket |
General Specifications
Cable Runs, quantity | 7 |
Hole, quantity | 7 |
Mounting | Cluster support |
Dimensions
Height | 127 mm | 5 in |
Width | 228.6 mm | 9 in |
Length | 203.2 mm | 8 in |
Mounting Diameter, maximum | 127 mm | 5 in |
Mounting Diameter, minimum | 50.8 mm | 2 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 3.2 kg | 7.055 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse