Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MOUNT-REINFORCEMENT-KITS

Base Product

Mount Reinforcement Kits

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of MOUNT-REINFORCEMENT-KITS by selecting options

Loading...
Product
Mounting Width Portfolio Product Series Product Type Face Width Mounting Diameter, maximum Mounting Diameter, minimum
MTC38523 MTC38523
Field Adjustable Monopole Load Distribution Reinforcement Kit, 3 Sector, 10" to 30" OD, 10' Adustable Kicker
Monopole | 254–762 mm (10–30 in) OD Reinforcement kit 762 mm | 30 in 254 mm | 10 in
MTC38523L MTC38523L
Field Adjustable Monopole Load Distribution Reinforcement Kit, 3 Sector, 30" to 60" OD, 10' Adustable Kicker
Monopole | 762–1524 mm (30–60 in) OD Reinforcement kit 1524 mm | 60 in 762 mm | 30 in
PVS-050B-U PVS-050B-U
Top Rail Reinforcement Kit for Monopole Platforms
Round member | Square support rail 4419.600 mm | 174 in ATLAS Reinforcement kit 1270 mm 254 mm
RK-36-3L RK-36-3L
Monopole Load Distribution Reinforcement Kit, 3 Sector, 30" to 60" OD, 36" Kicker
Monopole | 762–1524 mm (30–60 in) OD Reinforcement kit 1524 mm | 60 in 762 mm | 30 in
RK-36-3M RK-36-3M
Monopole Load Distribution Reinforcement Kit, 3 Sector, 15" to 50" OD, 36" Kicker
Monopole | 381–1270 mm (15–50 in) OD Reinforcement kit 1270 mm | 50 in 381 mm | 15 in
RK-36-3S RK-36-3S
Monopole Load Distribution Reinforcement Kit, 3 Sector, 10" to 30" OD, 36" Kicker
Monopole | 254–762 mm (10–30 in) OD Reinforcement kit 762 mm | 30 in 254 mm | 10 in
RK-36-4L RK-36-4L
Monopole Load Distribution Reinforcement Kit, 4 Sector, 30" to 60" OD, 36" Kicker
Monopole | 762–1524 mm (30–60 in) OD Reinforcement kit 1524 mm | 60 in 762 mm | 30 in
RK-36-4S RK-36-4S
Monopole Load Distribution Reinforcement Kit, 4 Sector, 10" to 30" OD, 36" Kicker
Monopole | 254–762 mm (10–30 in) OD Reinforcement kit 762 mm | 30 in 254 mm | 10 in
Features and Benefits
CommScope offers a wide variety of Tower and Monopole antenna mount reinforcements kits to fit virtually any application. Mount reinforcement kits add extra capacity to existing tower or monopole frames to enable mounting of additional equipment without swapping out the entire frame -- saving both installation time and money.

Product Classification

Product Type Reinforcement kit

Product Classification

Product Type Reinforcement kit