DA-C200
Double Antenna Clamp
Specifications
Product Classification
Product Type | Stand-off mount |
General Specifications
Mounting | Round member, 38.1–88.9 mm (1-1/2 in to 3-1/2 in) OD |
Dimensions
Height | 50.8 mm | 2 in |
Width | 457.2 mm | 18 in |
Length | 177.8 mm | 7 in |
Mounting Diameter, maximum | 88.9 mm | 3.5 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp assembly |
Packaging quantity | 2 |
Weight, net | 10.4 kg | 22.928 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Stand-off mount |
General Specifications
Mounting | Round member, 38.1–88.9 mm (1-1/2 in to 3-1/2 in) OD |
Dimensions
Height | 50.8 mm | 2 in |
Width | 457.2 mm | 18 in |
Length | 177.8 mm | 7 in |
Mounting Diameter, maximum | 88.9 mm | 3.5 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp assembly |
Packaging quantity | 2 |
Weight, net | 10.4 kg | 22.928 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse