Products
Related Results
Double Pipe Support Arm with U-bolts, 63 in
Product Type | Pipe mount |
Mounting | Ring mount |
Height | 406.4 mm | 16 in |
Width | 254 mm | 10 in |
Length | 1600.2 mm | 63 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Stand-off Distance | 1600.2 mm | 63 in |
Material Type | Hot dip galvanized steel |
Wind Rating | 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Criteria | Four 72 in x 8 in panel antennas per sector |
Wind Rating Test Method | TIA/EIA-222 |
Man Rating | 250 lb vertical man load at 15 mph (BWS) |
Included | Hardware | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 46.7 kg | 102.956 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Type | Pipe mount |
Mounting | Ring mount |
Height | 406.4 mm | 16 in |
Width | 254 mm | 10 in |
Length | 1600.2 mm | 63 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Stand-off Distance | 1600.2 mm | 63 in |
Material Type | Hot dip galvanized steel |
Wind Rating | 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Criteria | Four 72 in x 8 in panel antennas per sector |
Wind Rating Test Method | TIA/EIA-222 |
Man Rating | 250 lb vertical man load at 15 mph (BWS) |
Included | Hardware | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 46.7 kg | 102.956 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |