Warning Icon
This product was discontinued on: May 1, 2022

For other alternatives, please contact us for more information.

1 Replacement products available
  • VHLPX6-18-3WH/B
    1.8 m | 6 ft ValuLine® High Performance Low Profile Antenna, dual-polarized, 17.700–19.700 GHz, UBR220, white antenna, flexible woven polymer gray radome without flash, standard pack—one-piece reflector

VHLP6-18-3WH/B

Base Product: VHLP6-18/B

1.8 m | 6 ft ValuLine® High Performance Low Profile Antenna, single-polarized, 17.700–19.700 GHz, UBR220, white antenna, flexible woven polymer gray radome without flash, standard pack—one-piece reflector

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Polarization Single
Antenna Input UBR220
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Polymer
Flash Included No
Side Struts, Included 1
Side Struts, Optional 1 inboard

Dimensions

Diameter, nominal 1.8 m | 6 ft

Electrical Specifications

Operating Frequency Band 17.700 – 19.700 GHz
Gain, Low Band 47.5 dBi
Gain, Mid Band 48 dBi
Gain, Top Band 48.5 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 76 dB
Beamwidth, Horizontal 0.7 °
Beamwidth, Vertical 0.7 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7063B
Electrical Compliance Brazil Anatel Class 3 | Canada SRSP 317.8 Part A | ETSI 302 217 Class 3 | US FCC Part 101A

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm–120 mm | 4.5 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 250 km/h | 155.343 mph

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 10670 N | 2398.712 lbf
Angle α for MT Max -120 °
Side Force (FS) 5286 N | 1188.340 lbf
Twisting Moment (MT) 4752 N-m | 42058.744 in lb
Zcg without Ice 363 mm | 14.291 in
Zcg with 1/2 in (12 mm) Radial Ice 543 mm | 21.378 in
Weight with 1/2 in (12 mm) Radial Ice 234 kg | 515.881 lb

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Height, packed 2110 mm | 83.071 in
Width, packed 450 mm | 17.717 in
Length, packed 1900 mm | 74.803 in
Packaging Type Standard pack
Volume 1.8 m³ | 63.566 ft³
Weight, gross 127 kg | 279.987 lb
Weight, net 86 kg | 189.597 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Polarization Single
Antenna Input UBR220
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Polymer
Flash Included No
Side Struts, Included 1
Side Struts, Optional 1 inboard

Dimensions

Diameter, nominal 1.8 m | 6 ft

Electrical Specifications

Operating Frequency Band 17.700 – 19.700 GHz
Gain, Low Band 47.5 dBi
Gain, Mid Band 48 dBi
Gain, Top Band 48.5 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 76 dB
Beamwidth, Horizontal 0.7 °
Beamwidth, Vertical 0.7 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7063B
Electrical Compliance Brazil Anatel Class 3 | Canada SRSP 317.8 Part A | ETSI 302 217 Class 3 | US FCC Part 101A

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm–120 mm | 4.5 in–4.7 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 250 km/h | 155.343 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 10670 N | 2398.712 lbf
Angle α for MT Max -120 °
Side Force (FS) 5286 N | 1188.340 lbf
Twisting Moment (MT) 4752 N-m | 42058.744 in lb
Zcg without Ice 363 mm | 14.291 in
Zcg with 1/2 in (12 mm) Radial Ice 543 mm | 21.378 in
Weight with 1/2 in (12 mm) Radial Ice 234 kg | 515.881 lb

Packaging and Weights

Height, packed 2110 mm | 83.071 in
Width, packed 450 mm | 17.717 in
Length, packed 1900 mm | 74.803 in
Packaging Type Standard pack
Volume 1.8 m³ | 63.566 ft³
Weight, gross 127 kg | 279.987 lb
Weight, net 86 kg | 189.597 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance