Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RF-SERIES-BALLAST-FRAMES

Base Product

RF Series Light & Meduim Capacity Ballast Frames
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
Configure and display product variants of RF-SERIES-BALLAST-FRAMES by selecting options

Loading...
Product
Pipe, quantity Product Type Face Width Pipe Length Pipe Outer Diameter Mounting
RF-NL12-3-96 RF-NL12-3-96
Non-Penetrating Roof Frame, 12 ft face, Three 3-1/2 in OD x 96 in pipes
3 Non-penetrating roof frame 3.81 m | 12.5 ft 2438.4 mm | 96 in 88.9 mm | 3.5 in Non-penetrating
RF-NL12-4-96 RF-NL12-4-96
Non-Penetrating Roof Frame, 12 ft face, Four 3-1/2 in OD x 96 in pipes
4 Non-penetrating roof frame 3.81 m | 12.5 ft 2438.4 mm | 96 in 88.9 mm | 3.5 in Non-penetrating
RF-NL12-B RF-NL12-B
Non-Penetrating Roof Frame, 12 ft face, pipe not included
0 Non-penetrating roof frame 3.81 m | 12.5 ft 0.000 mm | 0 in 88.9 mm | 3.5 in Non-penetrating
RF-NL7-2-72 RF-NL7-2-72
Non-Penetrating Roof Frame, 7 ft face, two 3-1/2 in OD x 72 in pipes
2 Non-penetrating roof frame 2.134 m | 7 ft 1828.8 mm | 72 in 88.9 mm | 3.5 in Non-penetrating
RF-NL7-2-96 RF-NL7-2-96
Non-Penetrating Roof Frame, 7 ft face, two 3-1/2 in OD x 96 in pipes
2 Non-penetrating roof frame 2.134 m | 7 ft 2438.4 mm | 96 in 88.9 mm | 3.5 in Non-penetrating
RF-NL7-3-72 RF-NL7-3-72
Non-Penetrating Roof Frame, 7 ft face, three 3-1/2 in OD x 72 in pipes
3 Non-penetrating roof frame 2.134 m | 7 ft 1828.8 mm | 72 in 88.9 mm | 3.5 in Non-penetrating
RF-NL7-3-96 RF-NL7-3-96
Non-Penetrating Roof Frame, 7 ft face, three 3-1/2 in OD x 96 in pipes
3 Non-penetrating roof frame 2.134 m | 7 ft 2438.4 mm | 96 in 88.9 mm | 3.5 in Non-penetrating
RF-NL7-B RF-NL7-B
Non-Penetrating Roof Frame, 7 ft face, pipe not included
0 Non-penetrating roof frame 2.134 m | 7 ft 0.000 mm | 0 in 88.9 mm | 3.5 in Non-penetrating
Features and Benefits
The RF Series Ballasted Roof Top Frames feature angle frame designs offered in multiple face widths from 7’ to 14’ with or without antenna pipes. The RF Roof Top Mount Family includes:
  • RF-N Series Light Duty Ballasted Frames with 3” X 3” Face Angles
  • RF-NL Series Medium Duty Ballasted Frames with 3.5” X 3.5” Face Angles

Product Classification

Product Type Non-penetrating roof frame

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Non-penetrating roof frame

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification