Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RF-NL7-3-96

Base Product: RF-SERIES-BALLAST-FRAMES

Non-Penetrating Roof Frame, 7 ft face, three 3-1/2 in OD x 96 in pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Non-penetrating roof frame

General Specifications

Mounting Non-penetrating
Note Four 96 in x 18 in panel antennas per sector
Pipe, quantity 3

Dimensions

Height 2438.4 mm | 96 in
Face Width 2.134 m | 7 ft
Width 2133.6 mm | 84 in
Length 2.53 m | 8.3 ft
Pipe Length 2438.4 mm | 96 in
Pipe Outer Diameter 88.9 mm | 3.5 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Rubber mats, with or without pipe mounts
Packaging quantity 1
Weight, net 299 kg | 659.181 lb

Product Classification

Product Type Non-penetrating roof frame

General Specifications

Mounting Non-penetrating
Note Four 96 in x 18 in panel antennas per sector
Pipe, quantity 3

Dimensions

Height 2438.4 mm | 96 in
Face Width 2.134 m | 7 ft
Width 2133.6 mm | 84 in
Length 2.53 m | 8.3 ft
Pipe Length 2438.4 mm | 96 in
Pipe Outer Diameter 88.9 mm | 3.5 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Rubber mats, with or without pipe mounts
Packaging quantity 1
Weight, net 299 kg | 659.181 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification