Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

HEAVY-DUTY-PLATFORMS

Base Product

Heavy Duty Equipment Platforms
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
Configure and display product variants of HEAVY-DUTY-PLATFORMS by selecting options

Loading...
Product
Length Width Product Type Load Capacity Weight, net
EQ-P0610-B EQ-P0610-B
E2O® Equipment Platform, 6 ft x 10 ft, base only
1828.8 mm | 72 in 3048 mm | 120 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 360 kg | 793.663 lb
EQ-P0612-AL EQ-P0612-AL
E2O® Equipment Platform, 6 ft x 12 ft, base with six adjustable legs
1828.8 mm | 72 in 3657.6 mm | 144 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 705 kg | 1554.257 lb
EQ-P0612-B EQ-P0612-B
E2O® Equipment Platform, 6 ft x 12 ft, base only
1828.8 mm | 72 in 3657.6 mm | 144 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 555.7 kg | 1225.107 lb
EQ-P0614-AL EQ-P0614-AL
E2O® Equipment Platform, 6 ft x 14 ft, base with six adjustable legs
1828.8 mm | 72 in 4267.2 mm | 168 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 793.8 kg | 1750.027 lb
EQ-P0614-B EQ-P0614-B
E2O® Equipment Platform, 6 ft x 14 ft, base only
1828.8 mm | 72 in 4267.2 mm | 168 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 635 kg | 1399.934 lb
EQ-P0616-AL EQ-P0616-AL
E2O® Equipment Platform, 6 ft x 16 ft, base with six adjustable legs
1828.8 mm | 72 in 4876.8 mm | 192 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 839.2 kg | 1850.117 lb
EQ-P0616-B EQ-P0616-B
E2O® Equipment Platform, 6 ft x 16 ft, base only
1828.8 mm | 72 in 4876.8 mm | 192 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 680.4 kg | 1500.023 lb
EQ-P0618-AL EQ-P0618-AL
E2O® Equipment Platform, 6 ft x 18 ft, base with six adjustable legs
1828.8 mm | 72 in 5486.4 mm | 216 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 907.2 kg | 2000.031 lb
Features and Benefits
CommScope’s Heavy Duty Equipment Platforms are designed with sturdy 8” channel supports for maximum equipment loading up to 10,000 pounds. Standard Platform sizes range from 4’ x 4’ to maximum of 26’ x 26’ and custom sizes are available upon request.

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification