CommScope Introduces A 160 QAM Per Port Wideband Edge Solution To the Cable Industry

New All Digital, Carrier-Grade Wideband Edge QAM Will Be Showcased During The Cable Show in Chicago
June 13, 2011 HICKORY, N.C.

CommScope, Inc., a global leader in infrastructure solutions for communications networks, will introduce what it believes to be the cable industry’s first all-digital, carrier-grade wideband edge QAM (quadrature amplitude modulation) solution—the LxS-16016—during The Cable Show this week.

With the introduction of the CommScope LxS-16016 wideband edge QAM, the company is continuing its efforts to expand its product offerings to multi-system operators (MSO). A dense, scalable QAM solution is vital to supporting more of the advanced and next-generation services over HFC (hybrid fiber coax) networks, and enhances CommScope’s efforts to provide a complete solutions offering—starting at the head-end and finishing at the home.

“Cost effective, scalable QAM is critical to supporting the applications that are growing in importance, such as video on demand, switched digital video, broadcast video, DOCSIS®, and cable IPTV on the same physical redundant radio frequency (RF) port,” said Shane Eleniak, vice president, Advanced Broadband Solutions, CommScope. “MSOs now have the opportunity to seamlessly add bandwidth as needed in the most cost effective manner. The CommScope LxS-16016 wideband edge QAM introduces our customers to an entirely new era for enabling new service offerings.”

The CommScope LxS-16016 wideband edge QAM offers up to 160 QAM channels on each of 16 RF (radio frequency) ports totaling 2560 QAMs in a small, fully redundant 4 RU chassis. This density allows cable operators to have the flexibility of rolling out new services in the future without the need for costly truck rolls or disrupting service. By directly digitizing the entire 1 GHz band, the LxS-16016 wideband edge QAM achieves superior RF and enhanced remote control flexibility.

Additionally, the density of this new solution can help operators reduce capital and operating expenses by significantly lowering power consumption, significant requirements for power, cabling, rack space and cooling.

The Cable Show, hosted by the National Cable and Telecommunications Association (NCTA), will take place June 14-16, 2011 in Chicago, IL at McCormick Place. CommScope will exhibit at Booth 131.

DOCSIS is a registered trademark of Cable Television Laboratories, Inc.

About CommScope

CommScope (www.commscope.com) has played a role in virtually all the world’s best communication networks. We create the infrastructure that connects people and technologies through every evolution. Our portfolio of end-to-end solutions includes critical infrastructure our customers need to build high-performing wired and wireless networks. As much as technology changes, our goal remains the same: to help our customers create, innovate, design, and build faster and better. We’ll never stop connecting and evolving networks for the business of life at home, at work, and on the go.

This press release includes forward-looking statements that are based on information currently available to management, management’s beliefs, as well as on a number of assumptions concerning future events. Forward-looking statements are not a guarantee of performance and are subject to a number of uncertainties and other factors, which could cause the actual results to differ materially from those currently expected. In providing forward-looking statements, the company does not intend, and is not undertaking any obligation or duty, to update these statements as a result of new information, future events or otherwise.

Photos/Multimedia Gallery Available: http://www.businesswire.com/cgi-bin/mmg.cgi?eid=6756423&lang=en

News Media Contact:
CommScope
Joseph P. Depa III, +1 828-431-9803
publicrelations@commscope.com
or
Financial Contact:
CommScope
Phil Armstrong, +1 828-323-4848

Categories

Corporate