Future Proof Your Home Network by Deploying the ARRIS SURFboard G34 and G36 Systems

The ARRIS SURFboard G34 and G36 DOCSIS 3.1 cable modem and Wi-Fi 6 routers can power your home network without any interruptions. Learn more about newest member of the ARRIS SURFboard family, available in the United States, by reading this blog from Jonathan Wu.

ARRIS SURFboard G34-G36-Couple-StreamingWith people continuing to work and learn from home, the quality of their connectivity is extremely important. It’s also a high priority for those consumers who realize they need an upgrade to their home network so they can improve their video conference calls, streaming the latest HD videos, or play online games simultaneously with ease.

The ARRIS SURFboard G34 and G36 DOCSIS 3.1 cable modem and Wi-Fi 6 routers can power your home network without any interruptions. Both systems provide the coverage needed to run all your devices at peak performance. They optimize the latest technology to power your home network for better working, streaming, and gaming at top speeds.

CLICK TO TWEET: It’s time to future proof your home network with the ARRIS SURFboard G34 and G36 systems.

SURFboard G34 Features

It comes with four 1 Gigabit Ethernet ports offering reliable wired connection to Ethernet devices. With AX3000 Wi-Fi 6 technology, the SURFboard G34 system enables you to experience fasters speeds in your home network and is compatible with cable internet speed plans up to 1 Gbps.*

 

SURFboard G36 Features

It comes with one 2.5 Gigabit Ethernet port and four 1-Gigabit Ethernet ports. With its multi-gig networking capabilities, the SURFboard G36 system enables your network to run at peak performance and provides all the coverage and capacity needed to run all your devices. It also has built-in AX3000 Wi-Fi 6 technology to power your home network for optimum working, streaming, and gaming at top speeds. It is also compatible with cable internet speed plans up to 1.2 Gbps.*

 

SURFboard G34 and SURFboard G36 customers can also save themselves up to $168 annually in modem rental fees by purchasing their modem. We recommend you check with your cable internet provider for the specific fees associated with your plan so you can determine your actual savings.

Both the SURFboard G34 and G36 systems are easy to set up using the SURFboard Central mobile app. The SURFboard Central app allows you to manage and customize your SURFboard G34 or G36 network settings. Not only can you set up your home Wi-Fi network, but you can also:

  • Check and review all the devices connected to your network.
  • Set parental controls.
  • Optimize your Wi-Fi.
  • Set guest network Wi-Fi access for visitors.
  • Monitor the health of your network in real-time. 

So, welcome the newest member of the ARRIS SURFboard family to your home today.

*Check with your cable internet provider for the specific cable internet speeds associated with your plans. 

Pricing and availability