Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

70432010-00 | 7043 2 010-00

Base Product: LSA-PLUS-MODULES

  • Available in:
  • EMEA

LSA-PLUS® Overvoltage Protection Magazine, 2-pair, EVZ84/85

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability EMEA
Product Type Overvoltage magazine
Product Brand LSA-PLUS®
Product Series LSA-PLUS

General Specifications

Color Gray
Pairs, quantity 2

Dimensions

Height 28.3 mm | 1.114 in
Width 21.75 mm | 0.856 in
Depth 16.6 mm | 0.654 in

Environmental Specifications

Environmental Space Indoor | Outdoor

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability EMEA
Product Type Overvoltage magazine
Product Brand LSA-PLUS®
Product Series LSA-PLUS

General Specifications

Color Gray
Pairs, quantity 2

Dimensions

Height 28.3 mm | 1.114 in
Width 21.75 mm | 0.856 in
Depth 16.6 mm | 0.654 in

Environmental Specifications

Environmental Space Indoor | Outdoor

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification