Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

A7846857 | SFP+-Kit (2 EA) with Optical Attenuator

Kit of 2 Small Form Factor pluggable+ BiDi Modules, 10G BASE, CWDM, Singlemode, TAA compliant, up to 40 km with optical attenuator

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Single LC connector
  • Hot-pluggable SFP footprint
  • Uncooled DFB laser transmitter
  • RoHS compliant and Lead Free
  • Up to 40Km on 9/125um SMF
  • Metal enclosure for lower EMI
  • Commercial and industrial operating temperature optional
  • Trade Agreements Act (TAA) compliant

Product Classification

Product Type Optical module
Product Series BiDi SFP

General Specifications

Interface LC/UPC
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Optical Specifications

Fiber Type 9/125 µm, singlemode
Average Optical Output Power, maximum 6 dBm
Average Optical Output Power, minimum 1 dBm
Operating Wavelength 1270 nm (Rx) | 1270 nm (Tx) | 1330 nm (Rx) | 1330 nm (Tx)
Receiver Sensitivity, maximum –13 dBm
Receiver Overload +1 dBm

Environmental Specifications

Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)

Packaging and Weights

Height, packed 20 mm | 0.787 in
Width, packed 120 mm | 4.724 in
Depth, packed 190 mm | 7.480 in
Packaging quantity 1
Packaging Type Bag
Weight, gross 0.14 kg | 0.309 lb
Weight, net 0.1 kg | 0.220 lb

Product Classification

Product Type Optical module
Product Series BiDi SFP

General Specifications

Interface LC/UPC
Note Detailed Product Specifications are available. Please contact your local CommScope representative.

Optical Specifications

Fiber Type 9/125 µm, singlemode
Average Optical Output Power, maximum 6 dBm
Average Optical Output Power, minimum 1 dBm
Operating Wavelength 1270 nm (Rx) | 1270 nm (Tx) | 1330 nm (Rx) | 1330 nm (Tx)
Receiver Sensitivity, maximum –13 dBm
Receiver Overload +1 dBm

Environmental Specifications

Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)

Packaging and Weights

Height, packed 20 mm | 0.787 in
Width, packed 120 mm | 4.724 in
Depth, packed 190 mm | 7.480 in
Packaging quantity 1
Packaging Type Bag
Weight, gross 0.14 kg | 0.309 lb
Weight, net 0.1 kg | 0.220 lb

Product Specification

Product Specification