7851671-1003 | CAP M2 35LT/35HT F-AC
Base Product: CAP-M2
Carrier Access Point with MIMO 2x2 Radio Modules for Medium Power TDD3500 Applications, Fiber Fed, AC
Specifications
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP M2 |
General Specifications
Fan Kit | Not included |
Fed Type | Fiber fed |
Note | OFCOM and CEPT case B compliance with a maximum passive distribution gain of up to 15 dBi – please contact your CommScope representative |
Power Class | Medium |
Powering Type | Internal AC powered |
Electrical Specifications
License Band | TDD 3500 |
Voltage Range | 100 to 240 Vac |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Product Type | Access point |
Product Brand | ERA® |
Product Series | CAP M2 |
General Specifications
Fan Kit | Not included |
Fed Type | Fiber fed |
Note | OFCOM and CEPT case B compliance with a maximum passive distribution gain of up to 15 dBi – please contact your CommScope representative |
Power Class | Medium |
Powering Type | Internal AC powered |
Electrical Specifications
License Band | TDD 3500 |
Voltage Range | 100 to 240 Vac |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse