Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

UDX1926Q-N10 | E11F03P81

Ultra Compact Quad-pack Diplexer PCS/AWS+WCS+BRS, DC AWS/WCS/BRS, NEX10 Connector

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Quad configuration, 4x4 MIMO ready
  • Ideal for small cell applications
  • BTS-to-feeder and feeder-to-antenna application
  • DC/AISG pass on 1695-1780/2110-2700 MHz
  • Industry leading PIM performance

Product Classification

Product Type Diplexer

General Specifications

Color Gray
Common Port Label Common
Modularity 4-Quad
RF Connector Interface NEX10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 65 mm | 2.559 in
Width 100 mm | 3.937 in
Depth 103 mm | 4.055 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | PCS 1900 | TDD 1900 | TDD 2300 | TDD 2600 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method Factory set
dc/AISG Pass-through Path Branch 2
dc/AISG Pass-through, combiner Branch 2
dc/AISG Pass-through, demultiplexer Branch 2
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform
Voltage 10–30 Vdc

Electrical Specifications, AISG

AISG Carrier 2.176 MHz ± 100 ppm

Electrical Specifications

Sub-module 1 | 2 | 3 | 4 1 | 2 | 3 | 4
Branch 1 2
Port Designation PCS AWS-WCS-BRS
License Band PCS 1900, Band Pass AWS 1700, Band Pass
WCS 2300, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 1850-1995 1695–1780
2110–2700
Insertion Loss, typical, dB 0.25 0.18
Total Group Delay, maximum, ns 13 10
Return Loss, typical, dB 22 22
Isolation, minimum, dB 35 35
Input Power, RMS, maximum, W 100 100
Input Power, PEP, maximum, W 1,500 1,500
3rd Order PIM, maximum, dBc -155 -155
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones

Block Diagram

Click on image to enlarge.

Material Specifications

Finish Painted

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Mounting Hardware Weight 0.1 kg | 0.220 lb
Weight, without mounting hardware 1.4 kg | 3.086 lb

Product Classification

Product Type Diplexer

General Specifications

Color Gray
Common Port Label Common
Modularity 4-Quad
RF Connector Interface NEX10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 65 mm | 2.559 in
Width 100 mm | 3.937 in
Depth 103 mm | 4.055 in

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | PCS 1900 | TDD 1900 | TDD 2300 | TDD 2600 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method Factory set
dc/AISG Pass-through Path Branch 2
dc/AISG Pass-through, combiner Branch 2
dc/AISG Pass-through, demultiplexer Branch 2
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform
Voltage 10–30 Vdc

Electrical Specifications, AISG

AISG Carrier 2.176 MHz ± 100 ppm

Electrical Specifications

Sub-module 1 | 2 | 3 | 4 1 | 2 | 3 | 4
Branch 1 2
Port Designation PCS AWS-WCS-BRS
License Band PCS 1900, Band Pass AWS 1700, Band Pass; WCS 2300, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 1850-1995 1695–1780; 2110–2700
Insertion Loss, typical, dB 0.25 0.18
Total Group Delay, maximum, ns 13 10
Return Loss, typical, dB 22 22
Isolation, minimum, dB 35 35
Input Power, RMS, maximum, W 100 100
Input Power, PEP, maximum, W 1,500 1,500
3rd Order PIM, maximum, dBc -155 -155
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones

Material Specifications

Finish Painted

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Mounting Hardware Weight 0.1 kg | 0.220 lb
Weight, without mounting hardware 1.4 kg | 3.086 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence