Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

TMAT1923B68-31-43 | E14R00P03

Twin TMA PCS/WCS with 555-894 MHz bypass,4.3-10 connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Tower mounted amplifier

General Specifications

RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 247 mm | 9.724 in
Width 280 mm | 11.024 in
Depth 99 mm | 3.898 in
Ground Screw Diameter 5 mm | 0.197 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

License Band, Band Pass CEL 850 | PCS 1900 | USA 700 | USA 750
License Band, LNA PCS 1900 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc Switching/Redundancy Yes
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Current at Voltage 210 mA @ 12 Vdc
Alarm Current, CWA Mode 150 mA +/- 10 mA (10-18 VDC)

Electrical Specifications, AISG

AISG Carrier 2.176 MHz ± 100 ppm
AISG Connector 8-pin DIN Female
AISG Connector Standard IEC 60130-9
Protocol AISG 2.0
Voltage, AISG Mode 10–30 Vdc

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2
Branch 1 2 3
Port Designation ANT 555-894 ANT PCS ANT WCS
AISG 2.0 Device Subunit E25A01P11 1/3 E25A01P11 3/4
License Band CEL 850, Band Pass
USA 700, Band Pass
USA 750, Band Pass
PCS 1900, LNA WCS 2300, LNA

Electrical Specifications, Band Pass

Frequency Range, MHz 555–894
Insertion Loss, maximum, dB 0.20
Return Loss, minimum, dB 20
Isolation, minimum, dB 60
Input Power, RMS, maximum, W 200
Input Power, PEP, maximum, W 2,000
3rd Order PIM, maximum, dBc -153

Electrical Specifications, Rx Uplink

Frequency Range, MHz 1850–1910 2305–2315
Gain, nominal, dB 13.0 13.0
Noise Figure, typical, dB 1.4 1.4
Return Loss, minimum, dB 20 20
Insertion Loss - Bypass Mode, typical, dB 2.4 2.4
Return Loss - Bypass Mode, typical, dB 18 18

Electrical Specifications, Tx Downlink

Frequency Range, MHz 1930–1990 2350–2360
Insertion Loss, typical, dB 0.45 0.45
Return Loss, minimum, dB 20 20
Input Power, RMS, maximum, W 200 200
Input Power, PEP, maximum, W 2,000 2,000
3rd Order PIM, maximum, dBc -153 -153
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Weight, net 9.7 kg | 21.385 lb

Product Classification

Product Type Tower mounted amplifier

General Specifications

RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 247 mm | 9.724 in
Width 280 mm | 11.024 in
Depth 99 mm | 3.898 in
Ground Screw Diameter 5 mm | 0.197 in

Electrical Specifications

License Band, Band Pass CEL 850 | PCS 1900 | USA 700 | USA 750
License Band, LNA PCS 1900 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc Switching/Redundancy Yes
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Current at Voltage 210 mA @ 12 Vdc
Alarm Current, CWA Mode 150 mA +/- 10 mA (10-18 VDC)

Electrical Specifications, AISG

AISG Carrier 2.176 MHz ± 100 ppm
AISG Connector 8-pin DIN Female
AISG Connector Standard IEC 60130-9
Protocol AISG 2.0
Voltage, AISG Mode 10–30 Vdc

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2
Branch 1 2 3
Port Designation ANT 555-894 ANT PCS ANT WCS
AISG 2.0 Device Subunit E25A01P11 1/3 E25A01P11 3/4
License Band CEL 850, Band Pass; USA 700, Band Pass; USA 750, Band Pass PCS 1900, LNA WCS 2300, LNA

Electrical Specifications, Band Pass

Frequency Range, MHz 555–894
Insertion Loss, maximum, dB 0.20
Return Loss, minimum, dB 20
Isolation, minimum, dB 60
Input Power, RMS, maximum, W 200
Input Power, PEP, maximum, W 2,000
3rd Order PIM, maximum, dBc -153

Electrical Specifications, Rx Uplink

Frequency Range, MHz 1850–1910 2305–2315
Gain, nominal, dB 13.0 13.0
Noise Figure, typical, dB 1.4 1.4
Return Loss, minimum, dB 20 20
Insertion Loss - Bypass Mode, typical, dB 2.4 2.4
Return Loss - Bypass Mode, typical, dB 18 18

Electrical Specifications, Tx Downlink

Frequency Range, MHz 1930–1990 2350–2360
Insertion Loss, typical, dB 0.45 0.45
Return Loss, minimum, dB 20 20
Input Power, RMS, maximum, W 200 200
Input Power, PEP, maximum, W 2,000 2,000
3rd Order PIM, maximum, dBc -153 -153
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Weight, net 9.7 kg | 21.385 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence