TMAT23B78-21A | E15R07P02
Twin Tower Mounted Amplifier WCS with 700-850 Bypass AISG
Specifications
Specifications
Product Classification
Product Type | Tower mounted amplifier |
General Specifications
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 170 mm | 6.693 in |
Width | 270 mm | 10.63 in |
Depth | 50 mm | 1.969 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, Band Pass | CEL 850 | LMR 750 | LMR 800 | USA 700 | USA 750 |
License Band, LNA | WCS 2300 |
Electrical Specifications, Common Port
Composite Power, RMS | 200 kW |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 210 mA @ 12 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | ANT 1 698-894 | ANT 0 WCS |
AISG 2.0 Device Subunit | E25A01P03 1/2 | |
License Band | CEL 850, Band Pass LMR 750, Band Pass LMR 800, Band Pass USA 700, Band Pass USA 750, Band Pass | WCS 2300, LNA |
Electrical Specifications, Band Pass
Frequency Range, MHz | 698–894 | |
Insertion Loss, maximum, dB | 0.20 | |
Return Loss, minimum, dB | 18 | |
Return Loss, typical, dB | 20 | |
Isolation, minimum, dB | 60 | |
Input Power, RMS, maximum, W | 200 | |
Input Power, PEP, maximum, W | 3,000 | |
3rd Order PIM, maximum, dBc | -153 |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 2305–2315 | |
Gain, nominal, dB | 13.0 | |
Gain Tolerance, dB | 1 | |
Noise Figure, typical, dB | 1.7 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2350–2360 | |
Insertion Loss, maximum, dB | 0.60 | |
Insertion Loss, typical, dB | 0.50 | |
Total Group Delay, maximum, ns | 50 | |
Return Loss, minimum, dB | 18 | |
Return Loss, typical, dB | 20 | |
Input Power, RMS, maximum, W | 200 | |
Input Power, PEP, maximum, W | 3,000 | |
3rd Order PIM, typical, dBc | -153 | |
3rd Order PIM Test Method | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Weight, net | 4.2 kg | 9.259 lb |
Product Classification
Product Type | Tower mounted amplifier |
General Specifications
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 170 mm | 6.693 in |
Width | 270 mm | 10.63 in |
Depth | 50 mm | 1.969 in |
Electrical Specifications
License Band, Band Pass | CEL 850 | LMR 750 | LMR 800 | USA 700 | USA 750 |
License Band, LNA | WCS 2300 |
Electrical Specifications, Common Port
Composite Power, RMS | 200 kW |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 210 mA @ 12 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | ANT 1 698-894 | ANT 0 WCS |
AISG 2.0 Device Subunit | E25A01P03 1/2 | |
License Band | CEL 850, Band Pass; LMR 750, Band Pass; LMR 800, Band Pass; USA 700, Band Pass; USA 750, Band Pass | WCS 2300, LNA |
Electrical Specifications, Band Pass
Frequency Range, MHz | 698–894 | |
Insertion Loss, maximum, dB | 0.20 | |
Return Loss, minimum, dB | 18 | |
Return Loss, typical, dB | 20 | |
Isolation, minimum, dB | 60 | |
Input Power, RMS, maximum, W | 200 | |
Input Power, PEP, maximum, W | 3,000 | |
3rd Order PIM, maximum, dBc | -153 |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 2305–2315 | |
Gain, nominal, dB | 13.0 | |
Gain Tolerance, dB | 1 | |
Noise Figure, typical, dB | 1.7 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2350–2360 | |
Insertion Loss, maximum, dB | 0.60 | |
Insertion Loss, typical, dB | 0.50 | |
Total Group Delay, maximum, ns | 50 | |
Return Loss, minimum, dB | 18 | |
Return Loss, typical, dB | 20 | |
Input Power, RMS, maximum, W | 200 | |
Input Power, PEP, maximum, W | 3,000 | |
3rd Order PIM, typical, dBc | -153 | |
3rd Order PIM Test Method | Two +43 dBm carriers |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Weight, net | 4.2 kg | 9.259 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse